content here.
content here.

AD5348:  2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 12-Bit D/A Converter

The AD5346/AD5347/AD5348 are octal 8-, 10-, and 12- bit DACs, operating from a 2.5 V to 5.5 V supply. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, and also allows a choice of buffered or unbuffered reference input.

The AD5346/AD5347/AD5348 have a parallel interface. CS selects the ...More

AD5348:  2.5 V to 5.5 V, Parallel Interface Octal Voltage Output 12-Bit D/A Converter

Product Description

The AD5346/AD5347/AD5348 are octal 8-, 10-, and 12- bit DACs, operating from a 2.5 V to 5.5 V supply. These devices incorporate an on-chip output buffer that can drive the output to both supply rails, and also allows a choice of buffered or unbuffered reference input.

The AD5346/AD5347/AD5348 have a parallel interface. CS selects the device and data is loaded into the input registers on the rising edge of WR. A readback feature allows the internal DAC registers to be read back through the digital port.

The GAIN pin on these devices allows the output range to be set at 0 V to VREF or 0 V to 2 x VREF.

Input data to the DACs is double-buffered, allowing simultaneous update of multiple DACs in a system using the LDAC pin.

An asynchronous CLR input is also provided, which resets the contents of the Input Register and the DAC Register to all zeros. These devices also incorporate a power-on-reset circuit that ensures that the DAC output powers on to 0 V and remains there until valid data is written to the device. All three parts are pin-compatible, which allows the user to select the amount of resolution appropriate for their application without redesigning their circuit board.

  • Low Power Operation: 1.4 mA (max) @ 3 V
  • Power-Down to 100 nA @ 3 V, 240 nA @ 5 V
  • Guaranteed Monotonic by Design Over All Codes
  • Rail-to-Rail Output Range: 0–VREF or 0–2 VREF
  • Simultaneous Update of DAC Outputs via LDAC Pin
  • Power-On Reset to Zero Volts
  • Asynchronous CLR Facility
  • Readback
  • Buffered/Unbuffered Reference Inputs
  • 20 ns WR Time
  • 38-lead TSSOP/6mm x 6mm 40-lead CSP Packaging
  • Temperature Range: –40ºC to +105ºC
  • Resolution (Bits): 12bit
  • DAC Update Rate: 125kSPS
  • DAC Settling Time: 8µs
  • # DAC Outputs: 8
  • DAC Type: Voltage Out
  • DAC Input Format: Par
  • Output FSR: (Uni 2Vref),(Uni Vref)
  • Ref Int/Ext: Ext
  • Supply Vnom: Single(+2.7),Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 8.3mW
  • Package: CSP,SOP

Functional Block Diagram for AD5348

AD5348 Diagram
Functional Block Diagram for AD5348
Part# Bits Update Rate Settling Time # Outputs
AD7568 12 2MSPS 500ns 8
AD5328 12 167KSPS 6µs 8
AD5348 12 125KSPS 8µs 8
AD5318 10 167KSPS 6µs 8
AD7808 10 667KSPS 1.5µs 8
AD7809 10 667KSPS 1.5µs 8
AD5347 10 143KSPS 7µs 8
AD5392 14 125KSPS 8µs 8
AD7564 12 1.8MSPS 550ns 4
AD7228 8 200KSPS 5µs 8
AD7398 12 167KSPS 6µs 4

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.