Add to Signal Chain Designer

AD1866:  Single Supply Dual 16-Bit Audio DAC

Product Details

The AD1866 is a complete dual 16-bit DAC offering excellent performance while requiring a single +5 V power supply. It is fabricated on Analog Devices' ABCMOS wafer fabrication process. The monolithic chip includes CMOS logic elements, bipolar and MOS linear elements and laser trimmed, thinfilm resistor elements. Careful design and layout techniques have resulted in low distortion, low noise, high channel separa tion and low power dissipation.

The DACs on the AD1866 chip employ a partially segmented architecture. The first three MSBs of each DAC are segmented into 7 elements. The 13 LSBs are produced using standard R-2R techniques. The segments and R-2R resistors are laser trimmed to provide extremely low total harmonic distortion. The AD1866 requires no deglitcher or trimming circuitry.

Each DAC is equipped with a high performance output amplifier. These amplifiers achieve fast settling and high slew rate, producing ±1 V signals at load currents up to ±1 mA. The buffered output signal range is 1.5 V to 3.5 V. The 2.5 V reference voltages eliminate the need for "false ground" networks.

A versatile digital interface allows the AD1866 to be directly connected to all digital filter chips. Fast CMOS logic elements allow for an input clock rate of up to 16 MHz. This allows for operation at 2x, 4x, 8x, or 16x the sampling frequency (where FS = 44.1 kHz) for each channel. The digital input pins of the AD1866 are TTL and +5 V CMOS compatible.

The AD1866 operates on +5 V power supplies. The digital supply, VL, can be separated from the analog supply, VS, for reduced digital feedthrough. Separate analog and digital ground pins are also provided. In systems employing a single +5 volt power supply, VL and VS should be connected together. In battery operated systems, operation will continue even with reduced supply voltage. Typically, the AD1866 dissipates 50 mW.

The AD1866 is packaged in either a 16-pin plastic DIP or a 16-pin plastic SOIC package. Operation is guaranteed over the temperature range of -35°C to +85°C and over the voltage supply range of 4.75 V to 5.25 V.

FEATURES and BENEFITS

  • Dual Serial Input, Voltage Output DACs
  • Single +5 Volt Supply
  • 0.005% THD+N
  • Low Power - 50 mW
  • 115 dB Channel Separation
  • Operation a 8x Oversampling
  • 16-Pin Plastic DIP or SOIC Package

Functional Block Diagram for AD1866

Documentation

Title Content Type File Type
AD1866: Single Supply Dual 16-Bit Audio DAC Data Sheet  (Rev 0, 12/1991) (pdf, 251 kB) Data Sheets PDF
AN-211: The Alexander Current-Feedback Audio Power Amplifier  (pdf, 1154 kB) Application Notes PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD1866 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD1866RZ Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $11.69 $10.57 Y  Material Info PCN Purchase
AD1866RZ-REEL Status: Production 16 ld SOIC - Wide 16 Comm. Reel, 1000 - $10.57 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close