AD1934

PRODUCTION

8-Channel DAC with PLL, 192 kHz, 24 Bits

Viewing:

Overview

  • PLL generated or direct master clock
  • Low EMI design
  • 108 dB DAC dynamic range and SNR
  • −94 dB THD + N
  • Supports 24 bits and 8 kHz to 192 kHz sample rates
  • Single-ended DAC output
  • Single 3.3 V supply
  • Tolerance for 5 V logic inputs
  • Log volume control with autoramp function
  • SPI® controllable for flexibility
  • Software-controllable clickless mute
  • See data sheet for additional features

The AD1934 is a high performance, single chip that provides eight digital-to-analog converters (DACs) with single-ended output using the Analog Devices, Inc., patented multibit sigma-delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to adjust volume and many other parameters. The AD1934 operates from 3.3 V digital and analog supplies. The AD1934 is available in a 48-lead (single-ended output) LQFP. Other members of this family include a differential DAC output and I2C® control port version.

The AD1934 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive the master clock from the LR clock or from an external crystal, the AD1934 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The DACs are designed using the latest Analog Devices continuous time architectures to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.

APPLICATIONS

  • Automotive audio systems
  • Home theater systems
  • Set-top boxes
  • Digital audio effects processors

AD1934
8-Channel DAC with PLL, 192 kHz, 24 Bits
AD1934 Functional Block Diagram AD1934 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD1938

AD1938 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD1938.

EVAL-AD1938
AD1938 Evaluation Board

Latest Discussions

Recently Viewed