Overview

Product Details

The TR5-Lite Stratix V FPGA Development Kit a slim form-factor PCIe board that features maximum power in a minimum size. Perfect for 1U chassis servers and other stringent environments, the TR5-Lite includes high speed SFP+ interfaces and high-bandwidth memory architecture for high performance computing, cloud systems, and ultra low-latency trading.

TR5-Lite Dev Kit

TR5-Lite Power Tree

Linear Technology Components

LTM4628 Dual 8A/Single 16 A DC/DC μModule.

LTC4357 Positive high-voltage ideal diode controller.

LTC3025-1 500mA Micropower VLDO Linear Regulators.

LTC3614 4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter.

LT3080-1 Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator

TR5-Lite Block Diagram