EVAL-BF592-EZLITE
                            
            
                                                                
                                                                    
                                                                        User Guide
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                1.1
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    
                                                                
                                                                    
                                                                        Board Design Database
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0.1
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Analog Devices ADSP-BF592 Blackfin processor
 - Programmable VDDINT core power: AD5258 TWI digital potentiometer and ADP1715 low dropout linear regulator
 - SPI flash memory: Numonyx M25P16 – 16 Mb
 - Audio codec: Analog Devices SSM2603 stereo, 24-bit analog-to-digital and digital-to-analog converters, Highly efficient headphone amplifier, Stereo line input and monaural microphone input
 - Universal asynchronous receiver/transmitter (UART): ADM3202 RS-232 line driver/receiver, DB9 female connector
 - LEDs: Eight LEDs: one board reset (red), three general-purpose (amber), one power (green), one battery good indicator (green), one battery low indicator (amber) and one battery charging indicator (amber)
 - Push buttons: Four push buttons: one reset, two programmable flags, and one wake-up with debounce logic
 - Expansion interface II: Next generation of the expansion interface design, provides access to most of the processor signals
 - JTAG ICE 14-pin header
 
Product Details
The ADSP-BF592 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-BF592 processor via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-BF592 hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-BF592 Blackfin Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
Ordering Information:
Part number: ADZS-BF592-EZLITE
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
Applicable Parts
Package Contents
- ADSP-BF592 EZ-KIT Lite board
 - VisualDSP++ Installation Quick Reference Card
 - USB cable
 
System Requirements
- Windows XP Professional SP3 (32-bit only).
 - Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
 - Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
 - Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
 - Minimum of 1 GB memory (RAM), 4 GB is recommended.
 - Minimum of 2 GB hard disk (HDD) space is required.
 - CrossCore Embedded Studio for Analog Devices Processors.
 - VisualDSP++ 5.0 and Latest Update.
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            Blackfin Processors Software and Tools1/20/2015
 
- 
                                                                
                                                                    
                                                                                                                                            ADSP-BF592 EZ-KIT Lite® Evaluation System Manual (Rev. 1.1)9/24/2010PDF486 kB
 
- 
                                                                
                                                                    
                                                                                                                                            Getting Started With Blackfin Processors (Rev. 6.0)6/16/2016PDF3 M
 
- 
                                                                
                                                                    
                                                                                                                                            Blackfin Processors: Manuals11/12/2015
 
- 
                                                                
                                                                    
                                                                                                                                            ADSP-BF592 EZ-KIT Lite Board Design Database (Rev. 0.1)1/11/2011ZIP7180 kB