ADAV803

Obsolete

Audio Codec for Recordable DVD

Viewing:

Overview

  • Stereo analog-to-digital converter (ADC) 
    Supports 48 kHz/96 kHz sample rates 
    102 dB dynamic range 
    Single-ended input 
    Automatic level control
  • Stereo sample rate converter (SRC) 
    Input/output range: 8 kHz to 192 kHz 
    140 dB dynamic range
  • S/PDIF (IEC 60958) input and output 
    Digital interface receiver (DIR) 
    Digital interface transmitter (DIT)
  • PLL-based audio MCLK generators
  • Generates required DVDR system MCLKs
  • Device control via I2C-compatible serial port
  • 64-lead LQFP package
  • See datasheet for additional features

ADAV803
Audio Codec for Recordable DVD
ADAV803 Functional Block Diagram ADAV803 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADAV803

ADAV803 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the ADAV803.

EVAL-ADAV803
ADAV803 Evaluation Board

Reference Designs

ADAV801/ADAV803 Connections for S/PDIF In/Out to ADAU1761 SigmaDSP
CN0219 Circuits from the lab

S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec

Features and Benefits

  • Converts consumer audio to I2S for processing
  • Simple interfacing for easy connectivity
CN0219
S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec
ADAV801/ADAV803 Connections for S/PDIF In/Out to ADAU1761 SigmaDSP

Latest Discussions

Recently Viewed