Add to Signal Chain Designer

ADAV801:  Audio Codec for Recordable DVD

Product Details

The ADAV801 is a stereo audio codec intended for applications such as DVD or CD recorders that require high performance and flexible, cost-effective playback and record functionality. The ADAV801 features Analog Devices, Inc. proprietary, high performance converter cores to provide record (ADC), playback (DAC), and format conversion (SRC) on a single chip. The ADAV801 record channel features variable input gain to allow for adjustment of recorded input levels and automatic level control, followed by a high performance stereo ADC whose digital output is sent to the record interface. The record channel also features level detectors that can be used in feedback loops to adjust input levels for optimum recording. The playback channel features a high performance stereo DAC with independent digital volume control.

The sample rate converter (SRC) provides high performance sample rate conversion to allow inputs and outputs that require different sample rates to be matched. The SRC input can be selected from playback, auxiliary, DIR, or ADC (record). The SRC output can be applied to the playback DAC, both main and auxiliary record channels, and a DIT.

Operation of the ADAV801 is controlled via an SPI-compatible serial interface, which allows the programming of individual control register settings. The ADAV801 operates from a single analog 3.3 V power supply and a digital power supply of 3.3 V with an optional digital interface range of 3.0 V to 3.6 V.

The part is housed in a 64-lead LQFP package and is character-ized for operation over the commercial temperature range of −40°C to +85°C.

Applications

  • DVD-recordable
  • All formats
  • CD-R/W
  • Data Sheet, Rev. A, 7/07

    FEATURES and BENEFITS

    • Stereo analog-to-digital converter (ADC)
      Supports 48 kHz/96 kHz sample rates
      102 dB dynamic range
      Single-ended input
      Automatic level control
    • Stereo digital-to-analog converter (DAC)
      Supports 32 kHz/44.1 kHz/48 kHz/96 kHz/192 kHz sample rates
      101 dB dynamic range
      Single-ended output
    • Asynchronous operation of ADC and DAC
    • Stereo sample rate converter (SRC)
      Input/output range: 8 kHz to 192 kHz
      140 dB dynamic range
    • Digital interfaces
      Record
      Playback
      Auxiliary record
      Auxiliary playback
    • S/PDIF (IEC 60958) input and output
      Digital interface receiver (DIR)
      Digital interface transmitter (DIT)
    • PLL-based audio MCLK generators
    • Generates required DVDR system MCLKs
    • Device control via SPI-compatible serial port
    • 64-lead LQFP package

    Functional Block Diagram for ADAV801

    Documentation

    Title Content Type File Type
    ADAV801: Audio Codec for Recordable DVD Data Sheet  (Rev A, 07/2007) (pdf, 1246 kB) Data Sheets PDF
    AN-910: 0: Recovering the DIR PLL Operation on the ADAV801 and ADAV803  (pdf, 111 kB) Application Notes PDF
    CN-0219: S/PDIF and I2S Interface for a SigmaDSP Codec Using the ADAV801/ADAV803 Audio Codec  (pdf, 254 kB) Circuit Note PDF
    Benchmarking Integrated Audio: Why CPU Usage Alone No Longer Predicts User Experience  (pdf, 1052 kB)
    (www.analog.com/everywhere, 2007)
    Technical Articles PDF
    Underneath Microsoft's Universal Audio Architecture  (pdf, 250 kB)
    (DailyTech, 01/30/2007)
    Product Reviews PDF
    Audio Performance  (pdf, 811 kB)
    (AnandTech, 10/20/2006)
    Product Reviews PDF
    ASUS P5N32-E SLI Plus: NVIDIA's 650i goes Dual x16  (pdf, 3028 kB)
    (AnandTech, 04/02/2007)
    Product Reviews PDF
    Realtek Audio Codecs Not Rendering True EAX  (pdf, 138 kB)
    (DailyTech, 09/26/2006)
    Product Reviews PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADAV80X Sound CODEC Linux Driver Device Drivers HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADAV801 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADAV801ASTZ Status: Production 64 ld LQFP (10x10mm) 64 Comm. Tray, 160 $8.42 $6.74 Y  Material Info PCN Purchase Sample
    ADAV801ASTZ-REEL Status: Production 64 ld LQFP (10x10mm) 64 Comm. Reel, 1500 $10.24 $6.74 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADAV801 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    EVAL-ADAV801EBZ Status: Production Evaluation Board $506.00 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close