Training, Tutorials & Seminars

TRAINING, TUTORIALS & SEMINARS — AD9548 : Quad/Octal Input Network Clock Generator/Synchronizer

 
To filter this listing by product category or application, or both, visit the Training, Tutorials & Seminars Page.
Videos (4)
  • AD9547/48: Evaluation Board Setup
    The AD9548 is a quad/octal input network clock generator/synchronizer. This video covers the setup, operation, connections, and features of the AD9548 evaluation board.
  • AD9547/48: Evaluation Board SW Overview
    The AD9548 is a quad/octal input network clock generator/synchronizer. This video is an overview of the AD9548 evaluation software.
  • AD9547/48: Profile Designer SW
    The AD9548 is a quad/octal input network clock generator/synchronizer. This video covers the operation of the AD9548 Digital PLL Profile Designer, which is a key part of the evaluation software.
  • AD9548: GPS Clock Synchronization
    Presented in this video is an overview of the AD9548 functionality and its evaluation board. Also shown is an actual application where the AD9548 is synchronized to a 1PPS reference supplied by a GPS antenna module.
Webcasts (1)
  • Network Clock: How To Achieve Maximum System Up Time
    In this in-depth Webcast, our clock expert will explore the technical implications of this very real system scenario, and discuss the incorporation of seamless reference switchover and holdover technology that maintains a stable, low-jitter, system clock during periods of switchover, and complete reference loss, conditions.
Send Feedback X
content here.
content here.

Send Feedback

Close