Add to Signal Chain Designer

ADA4303-2:  1:2 Single-Ended, Low Cost Active RF Splitter

Product Details

The ADA4303-2 is a 75 Ω two-output active splitter for use in applications where a lossless signal split is required. Typical applications include multituner digital set-top boxes, cable splitter modules, multituner/digital cable ready (DCR) televisions, and home gateways where traditional solutions require discrete passive splitter modules with separate fixed gain amplifiers.

The ADA4303-2 is a low cost alternative that simplifies designs and improves system performance by integrating a signal splitter element and a gain block into a single IC. The ADA4303-2 is available in a 12-lead chip scale package (LFCSP_VQ) and operates in the extended industrial temperature range of -40°C to +85°C.

FEATURES and BENEFITS

  • Ideal for CATV applications
  • Excellent frequency response
    1.7 GHz, -3 dB bandwidth
    1 dB flatness to 1.2 GHz
  • Low noise figure: 4.4 dB
  • Low distortion
    Composite second order (CSO): -62 dBc
    Composite triple beat (CTB): -72 dBc
    1 dB compression point of 8.5 dBm
  • 3 dB of gain per output channel
  • 24 dB of isolation between output channels
  • 75 Ω input and outputs
  • Small package size
    12-lead 3 mm × 3 mm lead frame chip scale package

Functional Block Diagram for ADA4303-2

Documentation

Title Content Type File Type
ADA4303-2: 1:2 Single-Ended, Low Cost Active RF Splitter Data Sheet (Rev 0, 11/2006) (pdf, 258 kB) Data Sheets PDF
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4303-2 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4303-2ACPZ-R2 Status: Production 12 ld LFCSP (3x3mm) 12 Ind Reel, 250 $1.40 - Y  Material Info Notify Me Purchase
ADA4303-2ACPZ-R7 Status: Production 12 ld LFCSP (3x3mm) 12 Ind Reel, 1500 - $0.87 Y  Material Info Notify Me Purchase Sample
ADA4303-2ACPZ-RL Status: Production 12 ld LFCSP (3x3mm) 12 Ind Reel, 5000 - $0.87 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close