| Title | Content Type | File Type |
|---|---|---|
| AD8336: General-Purpose, −55°C to +125°C, Wide Bandwidth, DC-Coupled VGA Data Sheet (Rev C, 05/2011) (pdf, 1409 kB) | Data Sheets | |
| AN-934: 60 dB Wide Dynamic Range, Low Frequency AGC Circuit Using a Single VGA (pdf, 317 kB) | Application Notes | |
| Variable Gain Amplifier Selection Table (pdf, 68 kB) | Product Selection Guide | |
|
AD8336: VGA Delivers High Bandwidth/Gain With Industrial Rail Capability
(htm)
(AnalogZONE, 7/17/2006) |
Product Reviews | HTM |
|
RF Source Booklet
(pdf, 815 kB)
RF IC Product Overview - Version O (11/2012) |
Overview | |
| Leading Inside Advertorials: Solving Dynamic Range Problems in Analog Systems (pdf, 75 kB) | Overview | |
| RAQs index | Rarely Asked Questions | HTML |
| What are Variable Gain Amplifiers (VGA's) and how are they used? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
| AD8336 SPICE Macro Model | SPICE Models | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.