OBSOLETE PRODUCT — AD8326:  High Output Power Programmable CATV Line Driver

The AD8326 is a high-output power, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as data and telephony cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 53.5 dB range resulting in gain changes of 0.75 dB/LSB. The AD8326 is offered in two models, each optimized to support the desired output power and resulting performance.

An evaluation board is available for this product and may be ordered using the following product number AD8326ARE-EVAL & AD8326ARP-EVAL.

AD8326:  High Output Power Programmable CATV Line Driver

Product Description

The AD8326 is a high-output power, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as data and telephony cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 53.5 dB range resulting in gain changes of 0.75 dB/LSB. The AD8326 is offered in two models, each optimized to support the desired output power and resulting performance.

An evaluation board is available for this product and may be ordered using the following product number AD8326ARE-EVAL & AD8326ARP-EVAL.

DATA SHEET

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Specifications

Bandwidth -3dB (typ) 100MHz
Gain/Attenuate Range (dB) +54dB
Gain (min) +-26dB
Gain (max) +27.5dB; 54dB
Gain Control Step (dB) 0.75dB
HD 2 (typ) +-55dBc
Vsupply Positive (max) +5V
Package 28-Lead PSOP,28-Lead TSSOP
沪ICP备09046653号
content here.
content here.

Review this Product

Close