This page provides information on evaluation board documentation and control software is for the AD8325 low-cost, digitally controlled, variable gain amplifier optimized for coaxial line driving applications. Full data on the AD8325 and the evaluation board features is available in the AD8325 data sheet when using this Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.
Technical information for the evaluation board is found in the product data sheet:
Download one of the software options below:
Software to control the AD8325 Evaluation kit. Download is for Win9x/WinNT:
NT Users must download and install this file to access the parallel port. Posted with permission of Scientific Software Tools, Inc. (not needed for Win9x):
© 1995 - Analog Devices, Inc. All Rights Reserved