Product Details

This page provides evaluation board documentation, control software, and ordering information for the AD8324 low-cost, digitally controlled, variable gain amplifier optimized for coaxial line driving applications. Full data on the AD8324 and the evaluation board features is available in the AD8324 data sheet and should be consulted when using this Evaluation Board.

Features

  • Multiple On-Board termination and signal conditioning options
  • Easy to use PC Parallel port interface
  • Windows 9X/NT PC Software for control
  • Requires a standard parallel to centronics printer cable

Documentation

Technical notes can be found in the AD8324 product data sheet:

Software and Tools

Download software from one of the options below:

Software to control the AD8320 Evaluation kit. Download is for Win9x/WinNT:

NT Users must download and install this file to access the parallel port.
Posted with permission of Scientific Software Tools, Inc. (not needed for Win9x):

Send Feedback X
content here.
content here.

Send Feedback

Close