Add to Signal Chain Designer

AD8396:  Low Power, High Output Current, Dual-Port ADSL/ADSL2+ Line Driver

Product Details

The AD8396 is comprised of four high output current, low power consumption operational amplifiers. It is particularly well suited for the CO driver interface in digital subscriber line systems, such as ADSL and ADSL2+. The driver can deliver 20.4 dBm to a line while compensating for losses due to hybrid insertion and back-termination resistors.

The low power consumption, high output current, high output voltage swing, and robust thermal packaging enable the AD8396 to be used as the CO line driver in ADSL and other xDSL systems.

The AD8396 is available in a 4 mm × 4 mm 16-lead LFCSP.

Applications

  • ADSL/ADSL2+ CO line drivers

FEATURES and BENEFITS

  • 2 differential DSL channels comprised of current feedback, high output current amplifiers
  • Integrated feedback and gain resistors
  • Integrated biasing network
  • Ideal for use as ADSL/ADSL2+ dual-channel Central Office (CO) line drivers
  • Low power consumption - Please see data sheet for additional information.
  • High output voltage and current drive
    43.4 V p-p differential output voltage
  • Low distortion
    −66 dBc typical MTPR @ 20.4 dBm, 26 kHz to 2.2 MHz
  • High speed: 170 V/μs differential slew rate

Pin Configuration for AD8396

OF NOTE ...

For more information on the AD8396, contact Analog Devices, Inc. at: Broadband.products@analog.com.

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8396 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close