content here.
content here.

AD8320:  High Performance, High Output Power Line Driver Featuring 36dB Of Digitally Controlled Variable Gain

The AD8320 is a digitally controlled variable gain amplifier optimized for coaxial line driving applications. An 8-bit serial word determines the desired output gain over a 36 dB range (256 gain levels). The AD8320 provides linear gain response.

The AD8320 is made up of a digitally controlled variable attenuator of 0 dB to –36 dB, which is preceded by a low noise, fixed gain buffer and ...More

AD8320:  High Performance, High Output Power Line Driver Featuring 36dB Of Digitally Controlled Variable Gain

Product Description

The AD8320 is a digitally controlled variable gain amplifier optimized for coaxial line driving applications. An 8-bit serial word determines the desired output gain over a 36 dB range (256 gain levels). The AD8320 provides linear gain response.

The AD8320 is made up of a digitally controlled variable attenuator of 0 dB to –36 dB, which is preceded by a low noise, fixed gain buffer and followed by a low distortion high power amplifier. The AD8320 has a 220 ohm input impedance and accepts a single-ended input signal with a specified analog input level of up to 0.310 V p-p. The output is specified for driving a 75 ohm load, such as coaxial cable, although the AD8320 is capable of driving other loads. Distortion performance of –57 dBc is achieved with an output level up to 12 dBm (3.1 V p-p) at 42 MHz, while –46 dBc distortion is achieved with an output level up to 18 dBm (6.2 V p-p).

A key performance and cost advantage of the AD8320 results from the ability to maintain a constant 75 ohm output impedance during power-up and power-down conditions. This eliminates the need for external 75 ohm back-termination, resulting in twice the effective output voltage when compared to a standard operational amplifier. Additionally, the on-chip 75 ohm termination results in low glitch output during power-down and power-up transitions, eliminating the need for an external switch.

The AD8320 is packaged in a 20-lead SOIC and operates from a single +5 V through +12 V supply and has an operational temperature range of –40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8320-EB. Schematic and layout for this evaluation board is contained in the product datasheet.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • 8-Bit Serial Gain Control
    V/V/LSB Linear Gain Response
  • 36 dB Gain Range
    ±0.20 dB Gain Accuracy
  • Upper Bandwidth: 150 MHz
  • Single Supply Operation from 5 V to 12 V
  • Maintains 75 Ω Output Impedance Power-Up and Power-Down Condition
  • 22 dBm 1 dB Compression Point (75 Ω)
  • Drives Low Distortion Signals into
    75 Ω Load:
    –57 dBc SFDR at 42 MHz and
    12 dBm Out
    –46 dBc SFDR at 42 MHz and
    18 dBm Out
  • Supports SPI Input Control Standard
  • Application: Cable
  • Function: CATV Line Driver
  • Voltage Supply (V): 5 to 12
  • Minimum Gain (Acl): n/a
  • -3 dB BW (MHz): 150MHz
  • Slew Rate (V/us): n/a
  • Iout Drive (mA): n/a
  • Distortion (dBc): -57dBc
  • Spectral Noise (nV/rtHz): 53nV/rtHz
  • Gain (dB): n/a
  • Gain Low End (dB): -10dB
  • Gain High End (dB): +26dB
  • Package: 20-Lead SOIC

Functional Block Diagram for AD8320

AD8320 Diagram
Functional Block Diagram for AD8320
Part# Application Function Minimum Gain (Acl) Pos Supply -3 dB BW (MHz) Slew Rate (V/us) Iout Drive (mA) Distortion (dBc) Spectral Noise (nV/rtHz) Price* (1000-4999)
AD45048 ADSL2+ Driver - - to - 65 55 230 -80 4.5 $2.32
AD8260 Cable Powerline Driver/Receiver - - to - 180 620 310 -58 2.4 $3.84
AD8320 Cable CATV Line Driver n/a +12V to +5V 150 n/a n/a -57 53 -
AD8322 Cable CATV Line Driver - - to - 180 - - -58 64 $3.19
AD8324 Cable CATV Line Driver - - to - 100 - - -59 157 $1.73
AD8325 Cable CATV Line Driver - - to - 100 - - -57 56 $3.34
AD8326 Cable CATV Line Driver - - to - 100 - - -57 100 $3.95
AD8327 Cable CATV Line Driver - - to - 160 - - -63 64 $3.80
AD8328 Cable CATV Line Driver - - to - 107 - - -57 135 $1.92
AD8390A ADSL2+ Driver - +10V to +24V 45 260 400 -70 5 $1.16
AD8392A ADSL2+ Driver - +10V to +24V 37 515 500 -70 2.5 $2.82
AD8394 ADSL2+ Driver - +12V to +24V 35 300 350 -70 3 $2.07
AD8396 ADSL2+ Driver 13 +12V to +24V - - 450 -66 - $1.97
AD8397 DSL Driver 1 - to - 69 53 310 -84 4.5 $2.32
AD8398 DSL Driver - +5V to +12V 165 820 200 -95 2.85 $1.77
AD8398A ADSL2+, VDSL2 Driver - - to +12V 85 600 450 -65 4.8 $1.40
ADA4310-1 Power Line Driver 1 +6V to +12V 190 820 - -69 2.85 $1.05

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.