OBSOLETE PRODUCT — ADV7170:  Digital PAL/NTSC Video Encoder with 10-Bit SSAF™ and Advanced Power Management & Macrovision 7.01

Newer Alternatives:

NEW DESIGNS:
See the Video Encoder Selection Table for latest Video Encoders

The ADV7170/ADV7171 is an integrated digital video encoder that converts Digital CCIR-601 4:2:2 8 or 16-bit component video data into a standard analog baseband television signal compatible with worldwide standards.

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.



Specifications

# DAC 4
Resolution (Bits) 10bit
Input Data Resolution 8bit
Max Oversampling 27MHz
Standard Definition X
Component RGB/YPbPr X
Review this Product X
content here.
content here.

Review this Product

Close