ADV7127

PRODUCTION

CMOS, 240 MHz, 10-Bit, High Speed Video DAC

Viewing:

Overview

  • 240 MSPS throughput rate
  • 10-bit digital-to-analog converter (DAC)
  • RS-343A-/RS-170-compatible output
  • Complementary outputs
  • DAC output current range: 2 mA to 18.5 mA
  • TTL-compatible inputs
  • Internal voltage reference
  • Single supply 5 V or 3.3 V operation
  • 24-lead thin shrink small outline package (TSSOP) package
  • Low power dissipation
  • Low power standby mode
  • Power-down mode
  • Industrial temperature range (−40°C to +85°C)

The ADV7127 is a high speed, DAC on a single monolithic chip. It consists of a 10-bit, video DAC with an on-board voltage reference, complementary outputs, a standard TTL input interface, and high impedance analog output current sources.

The ADV7127 has a 10-bit wide input port. A single 5 V or 3.3 V power supply and clock are all that are required to make the device functional.

The ADV7127 is fabricated in a complementary metal-oxide semiconductor (CMOS) process. Its monolithic CMOS construction ensures greater functionality with low power dissipation. The ADV7127 is available in a 24-lead TSSOP package which includes a power-down mode and an on-board voltage reference circuit.

PPRODUCT HIGHLIGHTS

  1. 240 MSPS throughput.
  2. Guaranteed monotonic to 10 bits.
  3. Compatible with a wide variety of high resolution color graphics systems including RS-343A and RS-170.

APPLICATIONS

  • Digital video systems (1600 × 1200 at 100 Hz)
  • High resolution color graphics
  • Digital radio modulation
  • Image processing
  • Instrumentation
  • Video signal reconstruction
  • Direct digital synthesis (DDS)
  • Wireless local area networks (LANs)

ADV7127
CMOS, 240 MHz, 10-Bit, High Speed Video DAC
ADV7127 Functional Block Diagram ADV7127 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed