ADV7403

PRODUCTION

12-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer

Viewing:

Part Details

  • Four 12-bit Noise Shaped Video ADCs sampling up to 140 MHz
  • 12 analog input channel mux & SCART fast blank support
  • Internal Anti-Alias Filters
  • NTSC/PAL/SECAM color standards support
  • 525p-/625p-component progressive scan support
  • 720p-/1080i-component HDTV support
  • Digitizes RGB graphics up to 1280 × 1024 @ 75 Hz (SXGA)
  • 24-bit digital input port supports data from DVI/HDMI Rx IC
  • Any-to-any, 3 × 3 color-space conversion matrix
  • Industrial temperature range (−40°C to +85°C)
  • 12-bit 4:4:4/8-bit 4:2:2 DDR pixel output interface
  • VBI data slicer (including TeleText)
ADV7403
12-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer
ADV7403 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-ADV7403

ADV7403 Evaluation Board

Product Details

The page provides documentation and ordering information for the ADV7403 12-Bit, Integrated, Multiformat SDTV/HDTV Video Decoder and RGB Graphics Digitizer evaluation board.

EVAL-ADV7403
ADV7403 Evaluation Board

Latest Discussions

Recently Viewed