Add to Signal Chain Designer

ADV7188:  Multiformat SDTV Video Decoder with Fast Switch Overlay Support

Product Details


The ADV7188 integrated video decoder automatically detects and converts standard analog baseband television signals compatible with worldwide NTSC, PAL, and SECAM standards into 4:2:2 component video data compatible with 20-/16-/10-/8-bit CCIR 601/CCIR 656.

The advanced, highly flexible digital output interface enables performance video decoding and conversion in line-locked, clock-based systems. This makes the device ideally suited for a broad range of applications with diverse analog video character-istics, including tape-based sources, broadcast sources, security and surveillance cameras, and professional systems.

The accurate 12-bit ADC provides professional quality video performance and is unmatched. This allows true 10-bit resolution in the 10-bit output mode.

The 12 analog input channels accept standard composite, S-video, and component video signals in an extensive number of combinations.

AGC and clamp-restore circuitry allow an input video signal peak-to-peak range of 0.5 V to 1.6 V. Alternatively, these can be bypassed for manual settings.

The fixed 54 MHz clocking of the ADCs and datapath for all modes allows very precise, accurate sampling and digital filtering. The line-locked clock output allows the output data rate, timing signals, and output clock signals to be synchronous, asynchronous, or line locked even with ±5% variation in line length. The output control signals allow glueless interface connections in most applications. The ADV7188 modes are set up over a 2-wire, serial, bidirectional port (I2C compatible).

SCART and overlay functionality are enabled by the ability of the ADV7188 to process CVBS and standard definition RGB signals simultaneously. Signal mixing is controlled by the fast blank pin. The ADV7188 is fabricated in a 3.3 V CMOS process. Its monolithic CMOS construction ensures greater functionality with lower power dissipation. It is packaged in a small, Pb-free, 80-lead LQFP.

Applications
  • High end DVD recorders
  • Video projectors
  • HDD-based PVRs/DVDRs
  • LCD TVs
  • Set-top boxes
  • Professional video products
  • AVR receiver

FEATURES and BENEFITS

  • Multiformat video decoder supports NTSC (J/M/4.43), PAL (B/D/G/H/I/M/N), SECAM
  • Integrates four 54 MHz, Noise Shaped Video (NSV®), 12-bit ADCs
  • SCART fast blank support
  • Clocked from a single 28.63636 MHz crystal
  • Line-locked clock-compatible (LLC)
  • Adaptive Digital Line Length Tracking (ADLLT™), signal processing, and enhanced FIFO management give mini-TBC functionality
  • 5-line adaptive comb filters
  • Proprietary architecture for locking to weak, noisy, and unstable video sources such as VCRs and tuners
  • Subcarrier frequency lock and status information output
  • Integrated automatic gain control (AGC) with adaptive peak white mode
  • Macrovision® copy protection detection
  • Chroma transient improvement (CTI)

Functional Block Diagram for ADV7188

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

Documentation

Title Content Type File Type
ADV7188: Multiformat SDTV Video Decoder with Fast Switch Overlay Support Data Sheet (Rev A, 01/2007) (pdf, 3159 kB) Data Sheets PDF
AN-1260: Crystal Design Considerations for Video Decoders, HDMI Receivers, and Transceivers  (pdf, 126 kB) Application Notes PDF
AN-1180: Optimizing Video Platforms for Automated Post-Production Self-Tests  (pdf, 187 kB) Application Notes PDF
AN-850: 0: Adaptive Digital Line Length Tracking  (pdf, 203 kB) Application Notes PDF
ADV7188 Design Support Files User Guides HTML
Optimizing standard-definition video on high-definition displays
The availability of large-screen HD LCD TVs and plasma displays is driving the popularity of digital-TV broadcasts and HD-signal interfaces.
(EDN, February 5, 2009)
Technical Articles HTML
Analog Video Time Base Correction and Processing for Nonstandard TV Signals
by Frank Kearney, Analog Devices
(Design Line, 6/8/2007)
Technical Articles HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close