ADV601LC:  Ultra Low Cost Video Codec

The ADV601 and the ADV601LC are very low cost, single chip, dedicated function, all digital CMOS VLSI devices capable of supporting visually loss-less to 350:1 real-time compression and decompression ...More

For a comprehensive overview of our Video Products and the solutions they provide, visit Video Solutions.

ADV601LC:  Ultra Low Cost Video Codec

Product Description

The ADV601 and the ADV601LC are very low cost, single chip, dedicated function, all digital CMOS VLSI devices capable of supporting visually loss-less to 350:1 real-time compression and decompression of CCIR-601 digital video at very high image quality levels. The ADV601 offers 10 bit per component performance and an dedicated DSP serial port in a 160 pin PQFP package. The ADV601LC offers 8 bit per component performance, no DSP serial port, and ultra-low cost in a tiny 120 pin TQFP package.

Diagrams

ADV601LC Diagram
Functional Block Diagram for ADV601LC

Specifications

Bits per Component 8
Compression Format Proprietary Wavelet
External Memory Necessary Yes
On-board Rate Control No
HD Encode Capability No
Development Kits Video Pipe
Target Applications Consumer
Temp Range (°C) 0 to 70
Package 120 LQFP

Explore Other Products

Part# Bits per Component Compression Format External Memory Necessary On-board Rate Control HD Encode Capability Development Kits Target Applications Temp Range (°C) Price* (1000-4999)
ADV202 16 JPEG2000 No - Internal Yes Yes Evaluation Board , Video Pipe (3rd Party) CCTV, Consumer, Industrial , Professional -40 to 85 $30.26
ADV212 16 JPEG2000 No - Internal Yes Yes Evaluation Board , Video Pipe (3rd Party) CCTV, Consumer, Industrial , Professional -40 to 85 $25.30
ADV601 10 Proprietary Wavelet Yes No No VideoLab Professional 0 to 70 $43.47
ADV601LC 8 Proprietary Wavelet Yes No No Video Pipe Consumer 0 to 70 $25.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices