ADV601
ObsoleteLow Cost Multiformat Video Codec
Overview
- Precise Compressed Bit Rate Control
- Field Independent Compression
- Flexible Video Interface Supports All Common Formats, Including CCIR-656
- General Purpose 8-, 16- or 32-Bit Host Interface With 512 Deep 32-Bit FIFO
The ADV601 and the ADV601LC are very low cost, single chip, dedicated function, all digital CMOS VLSI devices capable of supporting visually loss-less to 350:1 real-time compression and decompression of CCIR-601 digital video at very high image quality levels. The ADV601 offers 10 bit per component performance and an dedicated DSP serial port in a 160 pin PQFP package. The ADV601LC offers 8 bit per component performance, no DSP serial port, and ultra-low cost in a tiny 120 pin TQFP package.
FTP Site & Software Simulator
A broad set of software, schematics and applications information is available on the ADV601 FTP Site or test out the software simulator for the ADV601.
Documentation
Application Note 6
Third Party Partner Program 1
Frequently Asked Questions 1
Obsolete Data Sheet 1
Third Party Partner Program 1
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADV212 | NOT RECOMMENDED FOR NEW DESIGNS | Wavescale® JPEG 2000 Video Codec |