Add to Signal Chain Designer

AD5398A:  120 mA, Current Sinking, 10-Bit, I2C DAC

Product Details


The AD5398A is a single, 10-bit digital-to-analog converter (DAC) with a current sink output capability of 120 mA. This device features an internal reference and operates from a single 2.7 V to 5.5 V supply. The DAC is controlled via a 2-wire (1.8 V, I2C®-compatible) serial interface that operates at clock rates up to 400 kHz.

The AD5398A incorporates a power-on reset circuit, which ensures the DAC output powers up to 0 V and remains there until a valid write takes place. It has a power-down feature that reduces the current consumption of the device to 0.5 μA typically.

The AD5398A is designed for autofocus, image stabilization, and optical zoom applications in camera phones, digital still cameras, and camcorders. The AD5398A is also suitable for many industrial applications, such as controlling temperature, light, and movement without derating, over temperatures ranging from −30°C to +85°C. The I2C address range for the AD5398A is 0x18 to 0x1F inclusive.

FEATURES and BENEFITS

  • Current sink: 120 mA
  • 2-wire, (I2C-compatible) 1.8 V serial interface
  • 10-bit resolution
  • Integrated current sense resistor
  • Power supply: 2.7 V to 5.5 V
  • Guaranteed monotonic over all codes
  • Power down to: 0.5 μA typical
  • Internal reference
  • Ultralow noise preamplifier
  • Power-down function
  • Power-on reset
  • Available in 3 × 3 array WLCSP package

AD5398A Functional Block Diagram

Documentation

Title Content Type File Type
AD5398A: 120 mA, Current Sinking, 10-Bit, I2C DAC Data Sheet (Rev 0, 11/2008) (pdf, 470 kB) Data Sheets PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD5398A Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD5398A-WAFER Status: Production CHIPS OR DIE 0 TBD Tray, 1 - - Y  Material Info Notify Me Purchase
AD5398ABCBZ-REEL Status: Production 9 ball WLCSP 9 TBD Reel, 10000 - $0.39 Y  Material Info Notify Me Purchase
AD5398ABCBZ-REEL7 Status: Production 9 ball WLCSP 9 TBD Reel, 3000 - $0.39 Y  Material Info PCN Purchase Sample
AD5398ABCPZ-U1 Status: Pre-Release 8 ld LFCSP (3x3mm) 8 Ind Tray - - Y  Material Info Notify Me Contact ADI
AD5398ABCPZ-U2 Status: Pre-Release 8 ld LFCSP (3x3mm) 8 Ind Tray - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


沪ICP备09046653号
content here.
content here.

Review this Product

Close