Add to Signal Chain Designer

AD8384:  10-Bit, 6-Channel Decimating LCD DecDriver® with Level Shifters

Product Details

The AD8384 DecDriver provides a fast, 10-bit, latched, decimating digital input that drives six high voltage outputs. 10-bit input words are loaded sequentially into six separate high speed, bipolar DACs. Flexible digital input format allows several AD8384s to be used in parallel in high resolution displays. The output signal can be adjusted for dc reference, signal inversion, and contrast for maximum flexibility. Integrated level shifters convert timing signals from a 3 V timing controller to high voltage for LCD panel timing inputs. Two serial input, 8-bit DACs are integrated to provide dc reference signals. DAC addresses and 8-bit data are loaded in one 12-bit serial word.

The AD8384 is fabricated on the 26 V, fast, bipolar XFHV process developed by Analog Devices, Inc. This process provides fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage, precision drive amplifiers on the same chip.

The AD8384 dissipates 1.1 W nominal static power.

The AD8384 is offered in an 80-lead 12 mm × 12 mm TQFP E-pad package and operates over the 0°C to 85°C commercial temperature range.

FEATURES and BENEFITS

  • High accuracy, high resolution voltage outputs
    10-bit input resolution
    Laser trimmed outputs
  • Fast settling, high voltage drive
    30 ns settling time to 0.25% into a 150 pF load
    Slew rate 460 V/µs
  • Outputs to within 1.3 V of supply rails
  • High update rates
  • Fast, 100 Ms/s 10-bit input data update rate
  • 18 V level shifters for panel
    timing signals
  • Voltage controlled video reference (brightness), offset, and full-scale (contrast) output levels
  • Flexible logic
  • STSQ/XFR allow parallel AD8384 operation
  • INV bit reverses polarity of video signal
  • Output short-circuit protection
  • 3.3 V logic, 9 V to 18 V analog supplies

Functional Block Diagram for AD8384

Documentation

Title Content Type File Type
AD8384: 10-Bit, 6-Channel Decimating LCD DecDriver® with Level Shifters Data Sheet (Rev 0, 02/2004) (pdf, 727 kB) Data Sheets PDF
Analog Devices in Advanced TV Overview HTML
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8384 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close