Add to Signal Chain Designer

AD8381:  Fast, 6-Channel Output DecDriver™ Decimating LCD Panel Driver

Product Details

The AD8381 provides a fast, 10-bit latched decimating digital input, which drives six high voltage outputs. Ten-bit input words are sequentially loaded into six separate high-speed, bipolar DACs. Flexible digital input format allows several AD8381s to be used in parallel for higher resolution displays. STSQ synchronizes sequential input loading, XFR controls synchronous output updating and R/L controls the direction of loading as either Left to Right or Right to Left. Six channels of high voltage output drivers drive to within 1.3V of the rail in rated settling time. The output signal can be adjusted for brightness, signal inversion and contrast for maximum flexibility.

The AD8381 is fabricated on ADI's proprietary, fast bipolar 24V process, providing fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage precision drive amplifiers on the same chip.

The AD8381 dissipates 570 mW nominal static power. STYB pin reduces power to a minimum, with fast recovery.

The AD8381 is offered in a 48-lead 7x7x1.4 mm LQFP package and operates over the commercial temperature range of 0° to 85°C.

FEATURES and BENEFITS

  • High Voltage
  • Output Overload Protection
  • High Update Rates
  • Low Power Dissipation: 570 mW
  • Voltage Controlled Video Reference
    and Full Scale Output Levels
  • 3.3V or 5V Logic and 9V-18V
    Analog Supplies
  • High Accuracy
  • Flexible Logic
  • Drives Capactive Loads
  • Available in 48-Lead LQFP

Functional Block Diagram for AD8381

Documentation

Title Content Type File Type
AD8381: Fast, High Voltage Drive, 6-Channel Output DecDriver™ Decimating LCD Panel Driver Data Sheet  (Rev B, 10/2003) (pdf, 353 kB) Data Sheets PDF
Advantiv™ Advanced Television Solutions  (pdf, 549 kB)
Enhancing the HD system design and consumer experience, Analog Devices offers its Advantiv portfolio of video and audio integrated circuit solutions, specifically developed and optimized for advanced television applications.
Overview PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8381 Model Options
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close