content here.
content here.

AD8380:  Fast, High Voltage Drive, 6-Channel Output, 10-Bit Input Decimating LCD Panel Driver

The AD8380 provides a fast, 10-bit latched decimating digital input that drives 6-channel high voltage drive outputs. The voltage outputs are laser trimmed for high absolute accuracy. The 10- bit input word is sequentially muxed into six separate high speed, bipolar DACs. Flexible digital input formats, allow several AD8380s to be used in parallel for higher resolution displays. STSQ/CS, in ...More

AD8380:  Fast, High Voltage Drive, 6-Channel Output, 10-Bit Input Decimating LCD Panel Driver

Product Description

The AD8380 provides a fast, 10-bit latched decimating digital input that drives 6-channel high voltage drive outputs. The voltage outputs are laser trimmed for high absolute accuracy. The 10- bit input word is sequentially muxed into six separate high speed, bipolar DACs. Flexible digital input formats, allow several AD8380s to be used in parallel for higher resolution displays. STSQ/CS, in conjunction with 3-bit addressable channel-loading pins, allows loading of the digital words either sequentially or randomly, and R/L control sets loading as either left to right, or vice versa. Six-channel high voltage output drivers drive to within 1.3 V of the rails. The output signal can be adjusted for dc signal reference, signal inversion or contrast for maximum flexibility.

The AD8380 is fabricated on ADI's XFCB26 fast bipolar 26 V process, providing fast input logic, trimmed accuracy bipolar DACs and fast settling, high voltage precision drive amplifiers on the same chip.

The AD8380 dissipates nominally 0.55 W of static power. STBY pin reduces power to a minimum, with fast recovery.

The AD8380 is offered in a 44-lead 10 x 10 x 2.0 mm MQFP package and operates over the commercial temperature range of 0°C to +85°C.

  • High-Voltage Drive to Within
    1.3 V of Supply Rails
  • 24 V Supply for Fast Output Voltage Drivers
  • High Update Rates: Fast 75 Ms/s
    10-Bit Input Word Rate
  • Low Power Dissipation, 550 mW
    with Power-Down
  • Voltage Controlled Video Reference
    and Full-Scale (Contrast) Output Levels
  • INV Bit Reverses Polarity of Video Signal
  • Nominal 3.3 V Logic and 15 V Analog Supplies
  • Flexible Logic
    -Addressable or Sequential Channel Loading
    -STSQ/CS Allow Parallel AD8380 Operation for XGA and Greater Resolution
  • Drives Capacitive Loads
  • 26 ns Settling Time to 1% Up
    to 150 pF Load
  • Slew Rate 270 V/µs
  • Available in 44-Lead MQFP

Functional Block Diagram for AD8380

AD8380 Diagram
Functional Block Diagram for AD8380
Part# V Span Max Iq per Amplifier -3dB Bandwidth Aol I out Capability Capacitive Load Slew Rate Vos Ib Price* (1000-4999) Product Description
AD8560 16V 1mA 8MHz n/a 35mA n/a 8V/µs 2mV 80nA $1.02 16 V, 5-Channel, Rail - to - Rail Buffer Amplifier for LCD Monitor Applications
ADD8504 6.5V 0.95mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.80 4 - Channel LCD Gamma Reference Buffer in 16 - Lead TSSOP
ADD8505 6.5V 0.88mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.87 5 - Channel LCD Gamma Reference Buffer in 20 - Lead TSSOP
ADD8506 6.5V 0.85mA n/a n/a 20mA 1nF 7V/µs 20mV 2nA $0.96 6 - Channel Muxed Input, LCD Gamma Reference Buffer in 24 - Lead TSSOP
ADD8754 18V n/a 1.95MHz n/a 300mA n/a 105V/µs 19mV 50nA - VCOM Amplifier with LCD Panel Power & Gate Pulse Modulation Ciruitry
AD8531 6V 1.25mA 3MHz 98dB 250mA 1nF 5V/µs 25mV 5pA $0.27 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8509 6.5V 944µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.77 9-Channel, Multiplexed Input, LCD Driver
AD8532 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.43 Dual, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8511 6.5V 773µA n/a n/a 20mA 1000pF 7V/µs 20mV 50nA $3.99 11-Channel, Multiplexed Input, LCD Driver
AD8534 6V 1.25mA 3MHz 70dB 250mA 10nF 5V/µs 25mV 5pA $0.60 Quad, 250 mA Output Current, Rail-Rail In/Out, Single-Supply Operational Amplifier
AD8519 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $0.92 8 MHz, Rail-Rail Out, Operational Amplifier
AD8529 12V 1.2mA 8MHz 100dB 25mA 600pF 2.9V/µs 600µV 300nA $1.22 Dual, 8 MHz, Rail-Rail Out, Operational Amplifier
ADD8708 16.5V 0.9mA 4.5MHz n/a 150mA 200pF 6V/µs 5mV 500nA - 18 - Channel Gamma Buffer with Regulator
ADD8701 16V 1mA 4.5MHz n/a 35mA n/a 6V/µs 4mV 500nA - Low Cost, 16 V, 12-Channel Gamma Buffer w/ Integrated High Drive Amplifier
AD8565 16V 850µA 5MHz 80dB 35mA 1nF 6V/µs 2mV 600nA $0.56 16V, Single-Supply, Rail-Rail In/Out, Operational Amplifier
AD8568 16V 850µA 6MHz n/a 35mA 1µF 6V/µs 2mV 600nA - Rail-Rail In/Out, Single-Supply Buffer Amplifier
ADD8709 16.5V 0.94mA 4.5MHz n/a 15mA 200pF 6V/µs 5mV 1.5µA - 18-Channel Gamma Buffer with Regulator
AD8566 16V 850µA 5MHz 80dB 35mA 1nF 6V/µs 2mV 600nA $0.71 16V, Single-Supply, Rail-Rail In/Out, Dual Operational Amplifier
ADD8710 18V 0.91mA 5MHz n/a 10mA n/a 8V/µs 4mV 500nA $1.84 10-Channel Gamma Buffer with Vcom Driver
AD8567 16V 850µA 5MHz 80dB 35mA 1nF 6V/µs 2mV 600nA $0.93 16V, Single-Supply, Rail-Rail In/Out, Quad Operational Amplifier
ADD8706 16.5V 1.35mA 6MHz 80dB 15mA n/a 6V/µs 2mV 400nA - 16 V, (5 + 1)-Channel Operational Amplifier
AD8614 18V 1.1mA 5.5MHz 100dB 30mA 2nF 7.5V/µs 1mV 80nA $1.15 Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp
AD8024 24V 17mA 200MHz 280dB 50mA 1nF 390V/µs 2mV 1µA $4.32 Quad, 350 MHz, 24 V Amplifier
AD8569 16V 850µA 6MHz n/a 35mA 1µF 6V/µs 2mV 600nA - Quad, Rail-Rail In/Out, Single-Supply Buffer Amplifier
AD8641 26V 290µA 3.5MHz 103dB 12mA 500pF 3V/µs 50µV 0.25pA $1.47 Low Power, Rail-to-Rail Output Precision JFET Amplifier
AD8644 18V 1.1mA 5.5MHz 100dB 30mA 2nF 7.5V/µs 1mV 80nA $2.30 Quad, Rail-Rail In/Out, 70 mA Output Current, Single-Supply Op Amp
AD8570 16V 850µA 6MHz n/a 35mA 1µF 6V/µs 2mV 600nA - Octal, Rail-Rail In/Out, Single-Supply Buffer Amplifier

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.