ADAU1446: SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
The ADAU1445/ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core features full 28-bit processing (56-bit in double-precision ...More
ADAU1446: SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
Product Description
The ADAU1445/ADAU1446 are enhanced audio processors that allow full flexibility in routing all input and output signals. The SigmaDSP® core features full 28-bit processing (56-bit in double-precision mode), synchronous parameter loading for ensuring filter stability, and 100% code efficiency with the SigmaStudio™ tools. This DSP allows system designers to compensate for the real-world limitations of speakers, amplifiers, and listening environments, resulting in a dramatic improvement of the perceived audio quality through speaker equalization, multi-band compression, limiting, and third-party branded algorithms.
The flexible audio routing matrix (FARM) allows the user to multiplex inputs from multiple sources running at various sample rates to or from the SigmaDSP core. This drastically reduces the complexity of signal routing and clocking issues in the audio system. FARM includes up to eight stereo asynchronous sample rate converters (depending on the device model), Sony/ Philips Digital Interconnect Format (S/PDIF) input and output, and serial (I2S) and time division multiplexing (TDM) I/Os. Any of these inputs can be routed to the SigmaDSP core or to any of the asynchronous sample rate converters (ASRCs). Similarly, any one of the output signals can be taken from the SigmaDSP core or from any of the ASRC outputs. This routing scheme, which can be modified at any time via control registers, allows for maximum system flexibility.
The ADAU1445 and ADAU1446 differ only in ASRC functionality and packaging. The ADAU1445 contains 16 channels of ASRCs and is packaged in a TQFP, whereas the ADAU1446 contains no ASRCs and is packaged in an LQFP.
The ADAU1445/ADAU1446 can be controlled in one of two operational modes. First, the settings of the chip can be loaded and dynamically updated through the SPI/I2C® port. Second, the DSP can self-boot from an external EEPROM in a system with no microcontroller. There is also a bank of multipurpose (MP) pins that can be used as general-purpose digital I/Os or as inputs to the 4-channel auxiliary control ADC.
The ADAU1445/ADAU1446 are supported by the SigmaStudio graphical development environment. This software includes audio processing blocks such as FIR and IIR filters, dynamics processors, mixers, low level DSP functions, and third-party algorithms for fast development of custom signal flows.
Applications
- Automotive audio processing
Head units
Navigation systems
Rear-seat entertainment systems
DSP amplifiers (sound system amplifiers) - Commercial audio processing
- Data Sheet Rev A, 05/2009 (pdf 1318kB)
- (About Data Sheets)
Features
- Fully programmable audio digital signal processor (DSP) for enhanced sound processing
- Features SigmaStudio™, a proprietary graphical programming tool for the development of custom signal flows
- 172 MHz SigmaDSP core; 3584 instructions per sample at 48 kHz
- 4k parameter RAM, 8k data RAM
- Flexible audio routing matrix (FARM)
24-channel digital input and output
Stereo S/PDIF input and output - Supports serial and TDM I/O, up to fS = 192 kHz
- See data sheet for additional information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADAU1446
SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
Other Diagrams for ADAU1446
SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1446 Pin Configuration
ADAU1446 Functional Block Diagram
ADAU1761 - SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
ADAU1445 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1445 | 3,584 | - | - | - | - | 24/24 | - | SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix | $9.31 |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
| ADAU1761 | 1,024 | 99 | 90 | 101 | -92 | 8/8 | 2/2 | - | $3.91 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADAU1446 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADAU1446YSTZ-3A | Prodn | LQFP 1.4 MM | 100 | Auto | $8.28 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADAU1446YSTZ-3A-RL | Prodn | LQFP 1.4 MM | 100 | Mil | $8.28 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADAU1446EBZ | Prodn | EVALUATION BOARDS | 100 | Ind | $699.00 | 07/03/2009 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close