AD1941: SigmaDSP™ Multichannel 28-Bit Audio Processor
The AD1941 is a complete 28-bit, single-chip, multichannel audio DSP for speaker equalization, multiband compression/ limiting, delay compensation, and image enhancement. These algorithms can be used ...More
For evaluating the AD1941, please use the EVAL-AD1940MINIBZ. The parts only differ in that the AD1941 has an I2C control port and the AD1940 has an SPI control port. You can get further information from the SigmaDSP FAQ. If your questions are not answered there, direct any SigmaDSP support inquiries to sigmadsp@analog.com.
AD1941: SigmaDSP™ Multichannel 28-Bit Audio Processor
Product Description
The AD1941 is a complete 28-bit, single-chip, multichannel audio DSP for speaker equalization, multiband compression/ limiting, delay compensation, and image enhancement. These algorithms can be used to compensate for the real-world limitations of speakers, amplifiers, and listening environments, resulting in a dramatic improvement of perceived audio quality.
The signal processing used in the AD1941 is comparable to that found in high-end studio equipment. Most of the processing is done in full 56-bit double-precision mode, resulting in very good low-level signal performance and the absence of limit cycles or idle tones. The compressor/limiter uses a sophisticated multiple-breakpoint algorithm often found in high-end broadcast compressors.
The AD1941 is a fully-programmable DSP. Easy-to-use software allows the user to graphically configure a custom signal processing flow with provided blocks such as biquad filters, dynamics processors, and surround sound processors. An extensive control port allows click-free parameter updates, along with read-back capability from any point in the algorithm flow.
The AD1941’s digital input and output ports allow glueless connection to ADCs and DACs in either 2-channel or TDM mode, and to digital amplifier power stages such as the AD1991. When in TDM mode, the AD1941 can input 8 or 16 channels of serial data, and can output either 8 or 16 channels of serial data. The input and output port configurations can be individually set.
Applications
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 349kB)
Features
- 16-channel digital audio processor
- Accepts sample rates up to 192 kHz
- 28-bit x 28-bit multiplier with full 56-bit accumulator
- Fully-programmable program RAM for custom program download
- Parameter RAM allows complete control of 1024 parameters
- I2C control port features safeload for transparent parameter updates and complete mode and memory transfer control
- Hardware-accelerated DSP core
- See data sheet for additional features
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD1941
SigmaDSP™ Multichannel 28-Bit Audio Processor
Other Diagrams for AD1941
SigmaDSP™ Multichannel 28-Bit Audio Processor
AD1941 Pin Configuration
Functional Block Diagram for AD1941
ADAU1445 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix
ADAU1761 - SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL
| Part# | Instructions/Cycles | DAC DNR (dB) | DAC THD+N @ 1 kHz (-3dB) | ADC DNR (dB) | ADC THD+N (dB) | Digital I/O Channels | Analog I/O Channels | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD1940 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. | $8.45 |
| AD1941 | 1,536 | n/a | n/a | - | - | 16/16 | 0/0 | SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. | $8.45 |
| AD1953 | 512 | 112 | 100 | - | - | 4/6 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| AD1954 | 512 | 112 | 100 | - | - | 4/2 | 0/3 | SigmaDSP 3 Ch, 26-/48-Bit Processing D/A | $7.14 |
| ADAU1401 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs | - |
| ADAU1445 | 3,584 | - | - | - | - | 24/24 | - | SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix | $9.31 |
| ADAU1701 | 1,024 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs | $4.52 |
| ADAU1702 | 512 | 104 | 90 | 100 | -83 | 8/8 | 2/4 | SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC | $3.57 |
| ADAU1761 | 1,024 | 99 | 90 | 101 | -92 | 8/8 | 2/2 | - | $3.91 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD1941 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD1941YSTZ | Prodn | 48 ld LQFP | 48 | Auto | $8.45 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD1941YSTZRL | Prodn | 48 ld LQFP | 48 | Auto | $8.45 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close