content here.
content here.

ADAV4622:  Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

The ADAV4622 is an enhanced audio processor targeting advanced TV applications with full support for digital and analog baseband audio as well as multistandard broadcast SIF demodulation and decoding.

The audio processor, by default, loads a dedicated TV audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume ...More

ADAV4622:  Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

Product Description

The ADAV4622 is an enhanced audio processor targeting advanced TV applications with full support for digital and analog baseband audio as well as multistandard broadcast SIF demodulation and decoding.

The audio processor, by default, loads a dedicated TV audio flow that incorporates full matrix switching (any input to any output), automatic volume control that compensates for volume changes during advertisements or when switching channels, dynamic bass, a multiband equalizer, and up to 200 ms of stereo delay memory for audio-video synchronization.

Alternatively, Analog Devices, Inc., offers an award-winning graphical programming tool (SigmaStudio™) that allows custom flows to be quickly developed and evaluated. This allows the creation of customer-specific audio flows, including use of the Analog Devices library of third-party algorithms.

The analog I/O integrates Analog Devices proprietary continuous-time, multibit Σ-Δ architecture to bring a higher level of performance to ATV systems, required by third-party algorithm providers to meet system branding certification. The analog input is provided by 95 dB dynamic range (DNR) ADCs, and analog output is provided by 94 dB DNR DACs.

The main speaker outputs can be supplied as a digitally modulated PWM stream to support digital amplifiers.

The ADAV4622 includes multichannel digital inputs and outputs. In addition, digital input channels can be routed through integrated sample rate converters (SRC), which are capable of supporting any arbitrary sample rate from 5 kHz to 50 kHz.

Applications

  • General-purpose consumer audio postprocessing
  • Home audio
    DVD recorders
    Home theater in a box (HTIB) systems and DVD receivers
  • Audio processing subsystems for DTV-ready TVs
  • Analog broadcast capability for iDTVs
  • Data Sheet, Rev. A, 11/08

    St

    TRAINING, TUTORIALS & SEMINARS

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    • Sound IF (SIF) processor
      SIF demodulator and broadcast stereo decoder
      NICAM (BG, DK, I, L), A2 (BG, DK, M), BTSC (M, N), EIAJ (M)
      Automatic sound IF standard detection
    • Fully programmable 28-bit audio processor for enhanced ATV sound—default TV audio flow loaded on reset
    • Implements Analog Devices and third-party branded audio algorithms
    • Adjustable digital delay line for audio/video
      Synchronization for up to 200 ms stereo delay
    • High performance 24-bit ADC and DAC
      94 dB DNR performance on DAC channels
      95 dB DNR performance on ADC channels
      Dual headphone outputs with integrated amplifiers
    • High performance pulse-width modulation (PWM) digital outputs
    • Fast I2C control
    • Operates from 3.3 V (analog), 1.8 V (digital core), and 3.3 V (digital interface)
    • Available in 80-lead LQFP
    • Multichannel digital baseband I/O

    • 4 stereo synchronous digital I2S input channels
    • One 6-channel sample rate converter (SRC) and one stereo SRC supporting input sample rates from 5 kHz to 50 kHz
    • One stereo synchronous digital I2S output
    • S/PDIF output with S/PDIF input mux capability
    • Instructions/Cycles: 2560
    • DAC DNR (dB): 94dB
    • DAC THD+N @ 1 kHz (-3dB): 86dB
    • Product Description: Audio Processor for Advanced TV with Sound IF Demodulator and Stereo Decoder

    Functional Block Diagram for ADAV4622

    Of Note ...

    AdvantivA short-form datasheet for this product is available for download from this web page. Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes) and Customer Opportunity forms. Send your completed forms by e-mail to AVProducts@analog.com or by fax to "Advanced TV Marketing Administrator" at +353 61 302267. Additional support is available from your Analog Devices local sales.

    Additional product choices for Advanced TV applications are available on the Advantiv® site.

    Part# Instructions/Cycles DAC DNR (dB) DAC THD+N @ 1 kHz (-3dB) ADC DNR (dB) ADC THD+N (dB) Digital I/O Channels Analog I/O Channels Product Description Price* (1000-4999)
    AD1940 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 4-Wire SPI ® control interface. $8.45
    AD1941 1,536 n/a n/a - - 16/16 0/0 SigmaDSP Multichannel 28-/56-Bit Audio Processor w/ 2-wire I2C ® control interface. $8.45
    AD1953 512 112 100 - - 4/6 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14
    AD1954 512 112 100 - - 4/2 0/3 SigmaDSP 3 Ch, 26-/48-Bit Processing D/A $7.14
    ADAU1401 1,024 104 90 100 -83 8/8 2/4 28/56-Bit Automotive Audio Processor with Two ADCs and Four DACs $5.68
    ADAU1445 3,584 - - - - 24/24 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix, 2 x 8-ch ASRC $9.31
    ADAU1446 3,584 - - - - 24/24 - SigmaDSP® Digital Audio Processor with Flexible Audio Routing Matrix, 2 x 8-ch ASRC $8.28
    ADAU1701 1,024 104 90 100 -83 8/8 2/4 SigmaDSP® 28/56-Bit Audio Processor with Two ADCs and Four DACs $4.52
    ADAU1702 512 104 90 100 -83 8/8 2/4 SigmaDSP 28/56-Bit Audio Processor with 2 ADC/4 DAC $3.57
    ADAU1761 1,024 99 90 101 -92 8/8 2/2 SigmaDSP® Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL $3.91

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.