Add to Signal Chain Designer

AD1934:  8-Channel DAC with PLL, 192 kHz, 24 Bits

Product Details

The AD1934 is a high performance, single chip that provides eight digital-to-analog converters (DACs) with single-ended output using the Analog Devices, Inc., patented multibit sigma-delta (Σ-Δ) architecture. An SPI port is included, allowing a microcontroller to adjust volume and many other parameters. The AD1934 operates from 3.3 V digital and analog supplies. The AD1934 is available in a 48-lead (single-ended output) LQFP. Other members of this family include a differential DAC output and I2C® control port version.

The AD1934 is designed for low EMI. This consideration is apparent in both the system and circuit design architectures. By using the on-board PLL to derive the master clock from the LR clock or from an external crystal, the AD1934 eliminates the need for a separate high frequency master clock and can also be used with a suppressed bit clock. The DACs are designed using the latest Analog Devices continuous time architectures to further minimize EMI. By using 3.3 V supplies, power consumption is minimized, further reducing emissions.

Applications:

  • Automotive audio systems
  • Home theater systems
  • Set-top boxes
  • Digital audio effects processors
  • FEATURES and BENEFITS

    • PLL generated or direct master clock
    • Low EMI design
    • 108 dB DAC dynamic range and SNR
    • −94 dB THD + N
    • Single 3.3 V supply
    • Tolerance for 5 V logic inputs
    • Supports 24 bits and 8 kHz to 192 kHz sample rates
    • Single-ended DAC output
    • Log volume control with autoramp function
    • SPI® controllable for flexibility
    • Software-controllable clickless mute
    • See data sheet for additional features

    AD1934 Functional Block Diagram

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    AD1938 IBIS Model  (ibs)
    Covers the AD1928, AD1933/34/38/39, AD1974 and the ADAU1328.
    IBIS Models IBS

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD1934 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD1934WBSTZ Status: Production 48 ld LQFP 48 Auto Tray, 250 $3.48 $3.15 Y  Material Info Notify Me Purchase Sample
    AD1934WBSTZ-RL Status: Production 48 ld LQFP 48 Auto Reel, 2000 - $3.15 Y  Material Info Notify Me Purchase
    AD1934YSTZ Status: Production 48 ld LQFP 48 Ind Tray, 250 $3.48 $3.15 Y  Material Info PCN Purchase Sample
    AD1934YSTZ-RL Status: Production 48 ld LQFP 48 Ind Reel, 2000 - $3.15 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close