Add to Signal Chain Designer

AD1856:  16-Bit PCM Audio D/A Converter

Product Details

The AD1856 is a monolithic 16-bit PCM Audio DAC. Each device provides a voltage output amplifier, 16-bit DAC, 16-bit serial-to-parallel input register and voltage reference. The digital portion of the AD1856 is fabricated with CMOS logic elements that are provided by Analog Devices’ BiMOS II process. The analog portion of the AD1856 is fabricated with bipolar and MOS devices as well as thin film resistors.

Product Highlights

  • Total harmonic distortion is 100% tested.
  • MSB trim feature allows superlinear operation.
  • The AD1856 operates with ±5 V to ±12 V supplies.
  • Serial interface is compatible with digital filter chips.
  • 1.5 µs settling time permits 2x, 4x and 8x oversampling.
  • No external components are required.
  • 96 dB dynamic range.
  • ±3 V or ±1 mA output capability.
  • 16-bit resolution.
  • 2s complement serial input words.
  • Low cost.
  • 16-pin plastic DIP or SOIC package.
  • Applications

  • Compact disc players
  • Digital audio amplifiers
  • DAT recorders and players
  • Synthesizers and keyboards
  • FEATURES and BENEFITS

    • AD1856RZ has 0.008% THD
    • AD1856RZ-K has 0.0025% THD
    • Fast settling permits 2x, 4x or 8x oversampling
    • ±3 V Output
    • Optional trim allows superlinear performance
    • ±5 V to ±12 V operation

    Documentation

    Title Content Type File Type
    AD1856: 16-Bit PCM Audio DAC Data Sheet (Rev C, 02/2013) (pdf, 865 kB) Data Sheets PDF
    MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Technical Articles PDF
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    AD1856 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD1856RZ Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 $13.92 $9.94 Y  Material Info PCN Purchase
    AD1856RZ-K Status: Production 16 ld SOIC - Wide 16 Comm. Tube, 47 - - Y  Material Info Notify Me Purchase
    AD1856RZ-K-REEL7 Status: Production SOIC 300 MIL 16 Comm. Reel, 250 - - Y  Material Info Notify Me Purchase
    AD1856RZ-REEL Status: Production SOIC 300 MIL 16 Comm. Reel, 1000 - - Y  Material Info Notify Me Contact ADI
    AD1856RZ-REEL7 Status: Production SOIC 300 MIL 16 Comm. Reel, 400 - - Y  Material Info Notify Me Contact ADI
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close