Add to Signal Chain Designer

ADAU1961:  Automotive Stereo, Low Power, 96 kHz, 24-Bit Audio Codec with Integrated PLL

Product Details

Product Status:Recommended for New Designs

The ADAU1961 is a low power, stereo audio codec that supports stereo 48 kHz record and playback at 35 mW from a 3.3 V analog supply. The stereo audio ADCs and DACs support sample rates from 8 kHz to 96 kHz as well as a digital volume control.

The record path includes an integrated microphone bias circuit and six inputs. The inputs can be mixed and muxed before the ADC, or they can be configured to bypass the ADC. The ADAU1961 includes a stereo digital microphone input.

The ADAU1961 includes five high power output drivers (two differential and three single-ended), supporting stereo head-phones, an earpiece, or other output transducer. AC-coupled or capless configurations are supported. Individual fine level controls are supported on all analog outputs. The output mixer stage allows for flexible routing of audio.

The serial control bus supports the I2C and SPI protocols. The serial audio bus is programmable for I2S, left-/right-justified, and TDM modes. A programmable PLL supports flexible clock generation for all standard integer rates and fractional master clocks from 8 MHz to 27 MHz

Applications
  • Automotive head units
  • Automotive amplifiers
  • Navigation systems
  • Rear-seat entertainment systems
  • FEATURES and BENEFITS

    • 24-bit stereo audio ADC and DAC: >98 dB SNR
    • Sampling rates from 8 kHz to 96 kHz
    • Low power: 17 mW record, 18 mW playback, 48 kHz
    • 6 analog input pins, configurable for single-ended or differential inputs
    • Flexible analog input/output mixers
    • Stereo digital microphone input
    • Analog outputs: 2 differential stereo, 2 single-ended stereo, 1 mono headphone output driver
    • PLL supporting input clocks from 8 MHz to 27 MHz
    • Analog automatic level control (ALC)
    • Microphone bias reference voltage
    • Analog and digital I/O: 3.3 V
    • I2C and SPI control interfaces
    • Digital audio serial data I/O: stereo and time-division multiplexing (TDM) modes
    • Software-controllable clickless mute
    • 32-lead, 5 mm × 5 mm LFCSP
    • −40°C to +105°C operating temperature

    Functional Block Diagram for ADAU1961

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADAU1361/ADAU1761 IBIS Models IBIS Models HTML
    ADAU1361 Sound CODEC Linux Driver Device Drivers HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADAU1961 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close