Add to Signal Chain Designer

ADAU1381:  Low-noise Stereo Codec with Enhanced Recording and Playback Processing

Product Details

The ADAU1381 is a low-power, 24-bit stereo audio codec. The stereo audio DAC supports sample rates from 8 kHz to 96 kHz, a digital volume control, and a programmable digital filter. The stereo audio ADC supports sample rates 8 kHz to 96 kHz and a programmable digital volume control. The ADAU1381 is ideal for battery-powered audio applications.

The record path includes two digital stereo microphone inputs and an analog stereo input path. The analog inputs can be configured for either a pseudo-differential or a single-ended stereo source. Additionally, there is a dedicated analog beep input signal path that can be mixed into any output. The ADAU1381 includes a stereo line output and speaker driver, which makes the device capable of supporting dynamic speakers.

The serial control bus supports the I2C or SPI protocols, and the serial audio bus is programmable for I2S, left-justified, right-justified, or TDM mode. A programmable PLL supports flexible clock generation for all standard rates and available master clocks from 8 MHz to 27 MHz.

Applications

  • Digital still cameras
  • Digital video cameras

FEATURES and BENEFITS

  • Built-in sound engine for audio processing
    Wind noise reduction filter
    Enhanced Stereo Capture (ESC)
    Dual-band automatic level control (ALC)
    6-band equalizer, including notch filter
  • 24-bit stereo audio ADC and DAC
  • 400 mW speaker amplifier (into 8 Ω load)
  • Stereo digital microphone input pulse-density modulation (PDM)
  • PLL supporting a range of input clock rates
  • Stereo line output
  • Stereo pseudo-differential microphone input

Functional Block Diagram for ADAU1381

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADAU1781 Sound CODEC Linux Driver Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Companion Products

Suggested Companion Products


Recommended Analog Output Microphones for the ADAU1381

Recommended Digital Output Microphones for the ADAU1381
  • For low cost, low power, PDM (Pulse Digital Modulated) output, we recommend the ADMP421 or the ADMP521.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleSample & Buy

Price, packaging, availability

ADAU1381 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADAU1381BCBZ-RL Status: Production CHIPS W/SOLDER BUMPS/WLSCP 30 Ind Reel, 5000 - $2.97 Y  Material Info Notify Me Purchase
ADAU1381BCBZ-RL7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 30 Ind Reel, 2500 - $2.97 Y  Material Info Notify Me Purchase Sample
ADAU1381BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Tray, 490 $4.71 $2.97 Y  Material Info PCN Purchase Sample
ADAU1381BCPZ-RL Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Reel, 5000 - $2.97 Y  Material Info PCN Purchase
ADAU1381BCPZ-RL7 Status: Production LFCSP:LEADFRM CHIP SCALE 32 Ind Reel, 1500 - $2.97 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADAU1381 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADAU1381Z Status: Production Evaluation Board $249.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close