Add to Signal Chain Designer

SSM2380:  2 x 2 W, Filterless, Stereo, Class-D Audio Amplifier with ALC + I2C

Product Details

Product Status:Recommended for New Designs

The SSM2380 is a fully integrated, high efficiency, stereo, Class-D audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of external components and operates from a single 2.5 V to 5.5 V supply. It is capable of delivering 2 W of continuous output power with <1% THD + N driving a 4 Ω load from a 5.0 V supply.

The SSM2380 features a highly flexible I2C interface with many useful settings. Using the I2C control interface, the gain of the SSM2380 can be selected from 1 dB to 24 dB (plus mute) in 47 steps with no external components. Other features accessed from the I2C interface include independent left/right channel shutdown, variable ultralow EMI emission control mode, auto-matic level control (ALC) for high quality speaker protection, and stereo-to-mono mixing operation.

The SSM2380 features a high efficiency, low noise modulation scheme that requires no external LC output filters. The modulation continues to provide high efficiency even at low output power. The SSM2380 operates with 93% efficiency at 1.4 W into 8 Ω or with 85% efficiency at 2 W into 4 Ω from a 5.0 V supply and has an SNR of >100 dB.

Spread-spectrum pulse density modulation is used to provide lower EMI-radiated emissions compared with other Class-D architectures. An added benefit of spread-spectrum Σ-Δ modu-lation is that no synchronization (SYNC) is needed when using multiple Class-D amplifiers. For applications that require long speaker cables (>10 cm), the SSM2380 includes a user-selectable ultralow EMI emissions mode that eliminates the need for EMI filters at the Class-D outputs.

The SSM2380 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin or through an optional independent channel soft shutdown via I2C.

The device also includes pop-and-click suppression circuitry. This suppression circuitry minimizes voltage glitches at the output during turn-on and turn-off, reducing audible noise on activation and deactivation.

The fully differential inputs of the SSM2380 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.

The SSM2380 is specified over the commercial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 16-lead, 2 mm × 2 mm wafer level chip scale package (WLCSP).

Applications
  • Mobile phones
  • MP3 players
  • Portable electronics

FEATURES and BENEFITS

  • Filterless Stereo Class-D amplifier with Σ-Δ modulation
  • 2 W into 4 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with <1% total harmonic distortion (THD + N)
  • Highly Configurable I2C Interface for Gain Adjust, Automatic Level Control (ALC) and Ultra-Low EMI Emission Mode
  • MODE Pin can disable I2C interface for more traditional stereo amplifier configuration
  • Stereo-to-Mono mixer option via I2C control
  • 93% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Signal-to-noise ratio (SNR): >100 dB
  • Single-supply operation from 2.5 V to 5.5 V
  • Ultralow shutdown current: 20 nA
  • Short-circuit and thermal protection
  • Pop-and-click suppression
  • Available in 16-ball, 2.0 mm × 2.0 mm WLCSP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

SSM2380 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
SSM2380CBZ-REEL Status: Production CHIPS W/SOLDER BUMPS/WLSCP 16 Ind Reel, 10000 - $0.91 Y  Material Info Notify Me Purchase
SSM2380CBZ-REEL7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 16 Ind Reel, 3000 - $0.91 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

SSM2380 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-SSM2380Z Status: Production Evaluation Board $50.50 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close