Add to Signal Chain Designer

SSM2019:  Self-Contained Audio Preamplifier

Product Details

The SSM2019 is a latest generation audio preamplifier, combining SSM preamplifier design expertise with advanced processing. The result is excellent audio performance from a monolithic device, requiring only one external gain set resistor or potentiometer. The SSM2019 is further enhanced by unity gain stability.

Key specifications include ultralow noise (1.5 dB noise figure) and THD (<0.01% at G = 100), complemented by wide bandwidth and high slew rate.

Applications for this low-cost device include microphone preamplifiers and bus summing amplifiers in professional and consumer audio equipment, sonar, and other applications requiring a low noise instrumentation amplifier with high gain capability.

Applications

  • Audio Mix Consoles
  • Intercom/Paging Systems
  • Two-Way Radio
  • Sonar
  • Digital Audio Systems
  • FEATURES and BENEFITS

    • Excellent Noise Performance:950 pV/rtHz or 1.5 dB Noise Figure
    • Ultralow THD:<0.01%@G =100 Over the Full Audio Band
    • Wide Bandwidth:1 MHz @G =100
    • High Slew Rate: 20 V/us (Typical)
    • Unity Gain Stable
    • True Differential Inputs
    • Subaudio 1/f Noise Corner
    • 8-Pin Mini-DIP or 16-Pin SOIC
    • Only One External Component Required
    • Very Low Cost
    • Extended Temperature Range:–40ºC to +85ºC

    Functional Block Diagram for SSM2019

    Documentation

    Title Content Type File Type
    SSM2019: Self-Contained Audio Preamplifier Data Sheet  (Rev A, 06/2011) (pdf, 277 kB) Data Sheets PDF
    AN-938: Digital and Analog Measurement Units for Digital CMOS Microphone Preamplifier ASICs  (pdf, 75 kB) Application Notes PDF
    AN-211: The Alexander Current-Feedback Audio Power Amplifier  (pdf, 1154 kB) Application Notes PDF
    Audio Processors, Amplifiers Deliver Complete HDTV Audio Subsystem
    (Embedded.com, 10/1/2007)
    Product Reviews HTML
    ADI: Analog Essential To HDTV Experience
    (Electronic Design, 10/1/2007)
    Product Reviews HTML
    Analog Devices in Advanced TV Overview HTML
    RAQs index Rarely Asked Questions HTML
    Glossary of EE Terms Glossary HTML

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    SSM2019 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    SSM2019BNZ Status: Production 8 ld PDIP 8 Tube, 50 $2.07 $1.87 Y  Material Info PCN Purchase Sample
    SSM2019BRNZ Status: Production 8 ld SOIC 8 Ind Tube, 98 $2.07 $1.87 Y  Material Info Notify Me Purchase Sample
    SSM2019BRNZRL Status: Production 8 ld SOIC 8 Ind Reel, 2500 - $1.87 Y  Material Info Notify Me Purchase
    SSM2019BRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $2.07 $1.87 Y  Material Info PCN Purchase Sample
    SSM2019BRWZRL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $1.87 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close