OBSOLETE PRODUCT — AD1990:  Class-D Audio Power Amplifier – 2 × 5W

The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x amplifiers deliver audiophile sound quality (THD < 0.005 %; SNR > 101 dB; PSRR > 65 dB) with at least 50 % less heat than traditional linear amplifiers. The device’s breakthrough performance is achieved through the closed loop integration of a Sigma-Delta modulator with a bridge drive circuit and high power output stage. In addition to achieving superior audio performance, this novel ∑∆ architecture minimizes radiated and conducted EMI and RF emissions.

Output Power
AD1990: 2 × 5W
AD1992: 2 × 10W
AD1994: 2 × 25W (1 × 50W)

Applications

  • Automotive Amplifiers
  • Flat Panel Televisions
  • PC Audio Systems
  • Mini Components

AD1990:  Class-D Audio Power Amplifier – 2 × 5W

Product Description

The AD199x amplifiers, including the AD1990, AD1992, and AD1994, are single-chip devices containing an integrated stereo ∑∆ modulator and stereo "bridge-tied" load (BTL) power stage. The AD199x amplifiers deliver audiophile sound quality (THD < 0.005 %; SNR > 101 dB; PSRR > 65 dB) with at least 50 % less heat than traditional linear amplifiers. The device’s breakthrough performance is achieved through the closed loop integration of a Sigma-Delta modulator with a bridge drive circuit and high power output stage. In addition to achieving superior audio performance, this novel ∑∆ architecture minimizes radiated and conducted EMI and RF emissions.

Output Power
AD1990: 2 × 5W
AD1992: 2 × 10W
AD1994: 2 × 25W (1 × 50W)

Applications

  • Automotive Amplifiers
  • Flat Panel Televisions
  • PC Audio Systems
  • Mini Components

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Output Power (W) 5W
Efficiency (%) 84%
Dynamic Range (dB) 102dB
SNR (dB) 102dB
THD+N (dB) -90dB
Supply Current 30mA
Review this Product X
content here.
content here.

Review this Product

Close