Product Details

This page provides documentation and ordering information for the ADV7441A front-end video input board. This is one part of the complete evaluation platform consisting of a motherboard, a front-end video input board and a back-end video output board.


System Requirements

Analog Devices has developed a new evaluation platform for the ATV product range of HDMI receivers, transmitters and video encoders. The complete evaluation platform consists of a motherboard, a front-end video input board and a back-end video output board. The purpose of this new platform is, to assist customers to quickly develop and reference their designs against a generic and reusable platform across the complete ATV product range. Full I2C programming scripts for various video inputs and standards, board documentation and starter guides are provided as standard with the boards. All boards are sold separately to ensure maximum customer flexibility and evaluation modularity. An NDA agreement must be signed with ADI to receive these boards.

Documentation

EngineerZone

Get support for this product in the Video Products Evaluation Support Community on EngineerZone.

Complete documentation and design support files can be found on EngineerZone.

Supporting Boards

For additional information on the EVAL-ATV Mother board please review the product page.

For additional information on the EVAL-ATV Output board please review the output board page.

SampleBuy

Price, packaging, availability

ADV7441A Evaluation Boards and Platform
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADV7441AFEZ_1 Status: Last Time Buy Evaluation Board $500.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close