Add to Signal Chain Designer

AD9394:  5 V Charge Pump HDMI Tx Companion Chip

Product Details

Product Status:Recommended for New Designs

The AD9394 uses charge pump technology to provide the power required to drive 55 mA of 5 V for HDMI interface requirements.


Applications
  • Cellular phones with HDMI/DVI output
  • Companion chip with HDMI Tx
  • Portable media players (PMPs)
  • Mobile internet devices
  • Digital still cameras

FEATURES and BENEFITS

  • 5 V at 55 mA output for an HDMI +5 V requirement
    For hot plug detect with HDMI Tx
  • 3.3 V at 60 mA output
  • Lithium battery input: 2.5 V to
    4.5 V
  • Short-circuit limitation: 100 mA
  • 3 × 4 array WLCSP package
  • Package footprint: 3 mm2 (2 mm × 1.5 mm)
  • Package height: 0.5 mm

Functional Block Diagrams for AD9394

Documentation

Title Content Type File Type
AD9394: 5 V Charge Pump HDMI Tx Companion Chip Data Sheet  (Rev B, 10/2011) (pdf, 136 kB) Data Sheets PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD9394 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD9394BCBZ-R7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 12 Comm. Reel, 3000 $1.03 $0.88 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close