ADE5569: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
The ADE5166/ADE5169/ADE5566/ADE55691 integrate the Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, a full ...More
ADE5569: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Product Description
The ADE5166/ADE5169/ADE5566/ADE55691 integrate the Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, a full RTC, an LCD driver, and all the peripherals to make an electronic energy meter with an LCD display in a single part.
The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measurements. This information is accessible for energy billing by using the built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.
The microprocessor functionality includes a single-cycle 8052 core, a full RTC with a power supply backup pin, an SPI or I2C® interface, and two independent UART interfaces. The ready-to-use information from the ADE core reduces the requirement for program memory size, making it easy to integrate complicated design into 62 kB of flash memory.
The ADE5166/ADE5169 include a 104-segment LCD driver and the ADE5566/ADE5569 include a 108-segment LCD driver, each with the capability to store up to four LCD screens in memory. This driver generates voltages capable of driving LCDs up to 5 V.
1Patents pending.
Product Selection Gude for the ADE51XX and ADE55XX Family
| ADE5166 | ADE5169 | ADE5566 | ADE5569 | |
|---|---|---|---|---|
| Antitamper | X | X | ||
| W + VA + rms | X | X | X | X |
| VAR | X | X | ||
| di/dt | X | X | ||
| 5 V LCD | X | X | X | X |
| RTC | X | X | X | X |
| Flash (kB) | 62 | 62 | 62 | 62 |
| Package | 64 Lead LQFP | 64 Lead LQFP | 64 Lead LQFP | 64 Lead LQFP |
- Data Sheet Rev A, 03/2009 (pdf 1506kB)
- (About Data Sheets)
Features
- Wide supply voltage operation: 2.4 V to 3.7 V
- Internal bipolar switch between regulated and battery inputs
- Ultralow power operation with power saving modes (PSM)
- Full operation: 4.4 mA to 1.6 mA (PLL clock dependent)
- Battery mode: 3.3 mA to 400 μA (PLL clock dependent)
- Sleep mode: Real-time clock (RTC) mode: 1.7 μA
RTC and LCD mode: 38 μA (LCD charge pump enabled)
- Reference: 1.2 V ± 0.1% (10 ppm/°C drift)
- 64-lead, low profile quad flat, RoHS-compliant package (LQFP)
- Operating temperature range: −40°C to +85°C
- Energy Measurement Features - Please see data sheet
- Microprocessor Features - Please see data sheet
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE5569
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Other Diagrams for ADE5569
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5569 Pin Diagram
ADE5569 Functional Block Diagram
ADE7518 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
| Part# | Meter Type | Measurement Parameters | Current Sensor Interface | On-Chip MCU | Output Interface | Anti-Tamper Support | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| ADE5166 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.29 |
| ADE5169 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.49 |
| ADE5566 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.17 |
| ADE5569 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.41 |
| ADE7116 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.48 |
| ADE7156 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.56 |
| ADE7166 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $2.84 |
| ADE7169 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Current Fault, Missing Neutral | 64-Lead LQFP | $3.22 |
| ADE7518 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | - | 64-Lead LQFP | $2.69 |
| ADE7566 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $2.73 |
| ADE7569 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | 8,052 | I2C, Pulsed, SPI, UART | Missing Neutral | 64-Lead LQFP | $3.14 |
| ADE7751 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | Current Fault | 24-Lead SSOP | $1.64 |
| ADE7752A | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.35 |
| ADE7752B | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.35 |
| ADE7753 | Single Phase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $2.05 |
| ADE7754 | Polyphase | Irms, VA, Vrms, Watt | Current Transformer, Shunt | - | Pulsed, SPI | - | 24-Lead SOIC | $5.06 |
| ADE7755 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead PDIP, 24-Lead SSOP | $1.55 |
| ADE7757A | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7758 | Polyphase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 24-Lead SOIC | $6.73 |
| ADE7759 | Single Phase | Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $1.83 |
| ADE7761B | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | Current Fault, Missing Neutral | 20-Lead SSOP | $1.32 |
| ADE7762 | Polyphase | Watt | Current Transformer, Shunt | - | Pulsed | - | 24-Lead SOIC | $4.47 |
| ADE7763 | Single Phase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | Pulsed, SPI | - | 20-Lead SSOP | $1.61 |
| ADE7768 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7769 | Single Phase | Watt | Current Transformer, Shunt | - | Pulsed | - | 16-Lead SOIC | $1.17 |
| ADE7854 | Polyphase | Irms, VA, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | HSDC, I2C, Pulsed, SPI | - | 40-Lead LFCSP | - |
| ADE7878 | Polyphase | Irms, VA, VAR, Vrms, Watt | Current Transformer, Rogowski Coil, Shunt | - | HSDC, I2C, Pulsed, SPI | - | 40-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADE5569 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE5569ASTZF62 | Prodn | 64 | Ind | $3.41 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADE5569ASTZF62-RL | Prodn | 64 | Ind | $3.41 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart | |
| EVAL-ADE5569F62EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | - | - | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close