ADE5169:  Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

The ADE5166/ADE5169/ADE5566/ADE55691 integrate the Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, a full ...More

This part has all features of the ADE51XX and ADE55XX and can be used to evaluate all features you require in your design.

ADE5169:  Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Product Description

The ADE5166/ADE5169/ADE5566/ADE55691 integrate the Analog Devices, Inc., energy (ADE) metering IC analog front end and fixed function DSP solution with an enhanced 8052 MCU core, a full RTC, an LCD driver, and all the peripherals to make an electronic energy meter with an LCD display in a single part.

The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measurements. This information is accessible for energy billing by using the built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.

The microprocessor functionality includes a single-cycle 8052 core, a full RTC with a power supply backup pin, an SPI or I2C® interface, and two independent UART interfaces. The ready-to-use information from the ADE core reduces the requirement for program memory size, making it easy to integrate complicated design into 62 kB of flash memory.

The ADE5166/ADE5169 include a 104-segment LCD driver and the ADE5566/ADE5569 include a 108-segment LCD driver, each with the capability to store up to four LCD screens in memory. This driver generates voltages capable of driving LCDs up to 5 V.

1Patents pending.


Product Selection Guide for the ADE51XX and ADE55XX Family

  ADE5166 ADE5169 ADE5566 ADE5569
Antitamper X X    
W + VA + rms X X X X
VAR   X   X
di/dt   X   X
5 V LCD X X X X
RTC X X X X
Flash (kB) 62 62 62 62
Package 64 Lead LQFP 64 Lead LQFP 64 Lead LQFP 64 Lead LQFP

Features

  • Wide supply voltage operation: 2.4 V to 3.7 V
  • Internal bipolar switch between regulated and battery inputs
  • Ultralow power operation with power saving modes (PSM)
  • Full operation: 4.4 mA to 1.6 mA (PLL clock dependent)
  • Battery mode: 3.3 mA to 400 μA (PLL clock dependent)
  • Sleep mode:
    Real-time clock (RTC) mode: 1.7 μA
    RTC and LCD mode: 38 μA (LCD charge pump enabled)
  • Reference: 1.2 V ± 0.1% (10 ppm/°C drift)
  • 64-lead, low profile quad flat, RoHS-compliant package (LQFP)
  • Operating temperature range: −40°C to +85°C
  • Energy Measurement Features - Please see data sheet
  • Microprocessor Features - Please see data sheet

Diagrams

ADE5169 Functional Block Diagram
ADE5169 Functional Block Diagram

Specifications

Meter Type Single Phase
Package 64-Lead LQFP

Explore Other Products

ADE7518 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver

Subscribe to New Products Feed
Part# Meter Type Measurement Parameters Current Sensor Interface On-Chip MCU Output Interface Anti-Tamper Support Package Price* (1000-4999)
ADE5166 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.29
ADE5169 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.49
ADE5566 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.17
ADE5569 Single Phase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.41
ADE7116 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.48
ADE7156 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.56
ADE7166 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $2.84
ADE7169 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Current Fault, Missing Neutral 64-Lead LQFP $3.22
ADE7518 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART - 64-Lead LQFP $2.69
ADE7566 Single Phase Irms, VA, Vrms, Watt Current Transformer, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $2.73
ADE7569 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt 8,052 I2C, Pulsed, SPI, UART Missing Neutral 64-Lead LQFP $3.14
ADE7751 Single Phase Watt Current Transformer, Shunt - Pulsed Current Fault 24-Lead SSOP $1.64
ADE7752A Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.35
ADE7752B Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.35
ADE7753 Single Phase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $2.05
ADE7754 Polyphase Irms, VA, Vrms, Watt Current Transformer, Shunt - Pulsed, SPI - 24-Lead SOIC $5.06
ADE7755 Single Phase Watt Current Transformer, Shunt - Pulsed - 24-Lead PDIP, 24-Lead SSOP $1.55
ADE7757A Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7758 Polyphase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 24-Lead SOIC $6.73
ADE7759 Single Phase Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $1.83
ADE7761B Single Phase Watt Current Transformer, Shunt - Pulsed Current Fault, Missing Neutral 20-Lead SSOP $1.32
ADE7762 Polyphase Watt Current Transformer, Shunt - Pulsed - 24-Lead SOIC $4.47
ADE7763 Single Phase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - Pulsed, SPI - 20-Lead SSOP $1.61
ADE7768 Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7769 Single Phase Watt Current Transformer, Shunt - Pulsed - 16-Lead SOIC $1.17
ADE7854 Polyphase Irms, VA, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - HSDC, I2C, Pulsed, SPI - 40-Lead LFCSP -
ADE7878 Polyphase Irms, VA, VAR, Vrms, Watt Current Transformer, Rogowski Coil, Shunt - HSDC, I2C, Pulsed, SPI - 40-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices