ADE5169: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measurements. This information is ready to use for energy billing by ...More
Pre-released samples can be requested through your local sales representative or distributor. Part number is ADE5169XSTZF62. This part has all features of the ADE51XX and ADE55XX and can be used to evaluate all features you require in your design.
ADE5169: Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Product Description
The ADE measurement core includes active, reactive, and apparent energy calculations, as well as voltage and current rms measurements. This information is ready to use for energy billing by using built-in energy scalars. Many power line supervisory features such as SAG, peak, and zero crossing are included in the energy measurement DSP to simplify energy meter design.
The microprocessor functionality includes a single-cycle 8052 core, a full real-time clock with a power supply backup pin, two independent UART interfaces, and an SPI or I2C® interface. The ready-to-use information from the ADE core reduces the program memory size requirement, making it easy to integrate complicated design into 62 kB of flash memory.
The ADE5566/ADE5569/ADE5166/ADE5169 also include a 108-/104-segment LCD driver with the capability to store up to 4 LCD screens in memory. This driver generates voltages capable of driving LCDs up to 5 V.
*Patents pending.
Product Selection Gude for the ADE51XX and ADE55XX Family
| ADE5166 | ADE5169 | ADE5566 | ADE5569 | |
|---|---|---|---|---|
| Antitamper | X | X | ||
| W + VA + rms | X | X | X | X |
| VAR | X | X | ||
| di/dt | X | X | ||
| 5 V LCD | X | X | X | X |
| RTC | X | X | X | X |
| Flash (kB) | 62 | 62 | 62 | 62 |
| Package | 64 Lead LQFP | 64 Lead LQFP | 64 Lead LQFP | 64 Lead LQFP |
Quick Links
- Data Sheet Rev PrB, 04/2008, (pdf, 1506 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Wide supply voltage operation: 2.4 V to 3.7 V
- Internal bipolar switch between regulated and battery inputs
- Ultralow power operation with power saving modes (PSM)
Full operation: 4 mA to 1.6 mA (PLL clock dependent)
Battery mode: 3.2 mA to 400 µA (PLL clock dependent)
Sleep mode: Real-time clock (RTC) mode: 1.5 µA
ENERGY MEASUREMENT FEATURES
- Proprietary analog-to-digital converters (ADCs) and digital signal processing (DSP) provide high accuracy active (WATT), reactive (VAR), and apparent energy (VA) measurement
- Less than 0.1% error on active energy over a dynamic range of 1000 to 1 @ 25°C
- Less than 0.5% error on reactive energy over a dynamic range of 1000 to 1 @ 25°C (ADE5569 and ADE5169 only)
MICROPROCESSOR FEATURES
- 8052-based core
Single-cycle 4 MIPS 8052 core
8052-compatible instruction set
32.768 kHz external crystal with on-chip PLL
Two external interrupt sources
External reset pin - Low power battery mode
Wake-up from I/O, temperature change, alarm, and universal asynchronous receiver/transmitter (UART)
LCD driver operation with automatic scrolling
Temperature measurement - Real-time clock
Counter for seconds, minutes, hours, days, months, and years
Date counter including leap year compensation
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADE5169
Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
Functional Block Diagram for ADE5169
ADE5569 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5169 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE5169ASTZF62 | Pre-Release | 64 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI | |
| ADE5169ASTZF62-RL | Pre-Release | 64 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close