AD7150:  Ultra-Low Power, 2-Channel, Capacitance Converter for Proximity Sensing

The AD7150 delivers a complete signal processing solution for capacitive proximity sensors, featuring an ultra-low power converter with fast response time. The AD7151 is a single-channel, lower power ...More

AD7150:  Ultra-Low Power, 2-Channel, Capacitance Converter for Proximity Sensing

Product Description

The AD7150 delivers a complete signal processing solution for capacitive proximity sensors, featuring an ultra-low power converter with fast response time. The AD7151 is a single-channel, lower power alternative to the AD7150.

The AD7150 uses Analog Devices, Inc., capacitance-to-digital converter (CDC) technology, which combines features important for interfacing to real sensors, such as high input sensitivity and high tolerance of both input parasitic ground capacitance and leakage current. The integrated adaptive threshold algorithm compensates for any variations in the sensor capacitance due to environmental factors like humidity and temperature or due to changes in the dielectric material over time.

By default, the AD7150 operates in standalone mode using the fixed power-up settings and indicates detection on two digital outputs. Alternatively, the AD7150 can be interfaced to a microcontroller via the serial interface, the internal registers can be programmed with user-defined settings, and the data and status can be read from the part.

The AD7150 operates with a 2.7 V to 3.6 V power supply. It is specified over the temperature range of −40°C to +85°C.

Applications

  • Proximity sensing
  • Contactless switching
  • Position detection
  • Level detection

Data Sheet, Rev. 0, 11/07

Features

  • Ultra-low power
    2.7 V to 3.6 V, 100 μA
  • Response time: 10 ms
  • Adaptive environmental compensation
  • 2 independent capacitance input channels
    Sensor capacitance (CSENS) 0 pF up to 13 pF
    Sensitivity to 1 fF
  • EMC tested
  • 2 modes of operation
    Standalone with fixed settings
    Interfaced to a microcontroller for user-defined settings
  • 2 proximity detection output flags
  • 2-wire serial interface (I2C compatible)
  • Operating temperature −40°C to +85°C
  • 10-lead MSOP package

Diagrams

AD7150 Diagram
Functional Block Diagram for AD7150

Specifications

Resolution (Bits) 12bit
T-Put Rate 100SPS
# Chan 2
Supply V Single(+2.7 to +3.6)
Pwr Diss 0.43mW
Sleep Pwr Diss 16.5µW
Ain Range 0.5 pF,1 pF,2 pF,4 pF
Ref Int/Ext Int
Product Description Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications

Explore Other Products

AD7147A - CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors

Subscribe to New Products Feed
Part# Resolution (Bits) T-Put Rate # Chan Supply V Pwr Diss Input Base C (pF Max) Cin Range (pF) Pkg Type Price* (1000-4999) Product Description Interface
AD7142 16 27.8SPS 14 Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) 3.6mW 20 ±2 CSP $1.37 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface I²C/Ser 2-Wire, Ser, SPI
AD7143 16 43.5SPS 8 Single(+2.6 to +3.6) 3.6mW 20 ±2 CSP $1.25 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface I²C/Ser 2-Wire, Ser
AD7147 16 111SPS 13 Single(+3), Single(+3.3) 3.6mW 20 ±8 CSP $1.28 CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors I²C/Ser 2-Wire, Ser, SPI
AD7147A 16 250kSPS 13 (+3.3Anlg,+1.6 to 3.6Dig), (+3Anlg, +1.6 to 3.6Dig), Single(+2.7 to +5.25) 6.5mW 20 ±8 CSP $1.25 CapTouch® Programmable Controller for Single-Electrode Capacitance Sensors I²C/Ser 2-Wire, Ser, SPI
AD7148 16 4SPS 8 Multi(+3.3Anlg, +3.3Dig) 3.3mW 20 ±8 CSP $1.21 Octal Input, Programmable-Touch Controller for Single Electrode Capacitance Sensors I²C/Ser 2-Wire, Ser
AD7150 12 100SPS 2 Single(+2.7 to +3.6) 0.43mW 10 ±4 SOP $1.37 Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7151 12 100SPS 1 Single(+2.7 to +3.6) 0.3mW 10 ±4 SOP $1.37 Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7152 12 200SPS 2 Single(+2.7 to +3.6) 432µW 50 ±0.25 SOP $1.97 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels) I²C/Ser 2-Wire, Ser
AD7153 12 200SPS 1 Single(+2.7 to +3.6) 432µW 50 ±0.25 SOP $1.77 12-Bit Capacitance-to-Digital Converter I²C/Ser 2-Wire, Ser
AD7156 12 100SPS 2 Single(+1.8), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6) 306µW 50 ±0.5 CSP $1.25 Ultralow Power, 1.8 V, 3 mm × 3 mm, 2-Channel Capacitance Converter I²C/Ser 2-Wire, Ser
AD7745 24 90SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $4.66 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7746 24 90SPS 2 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $5.01 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7747 24 45.5SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±8 SOP $4.66 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor I²C/Ser 2-Wire, Ser

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

View Sales and Distribution Offices