| Model | Description | Input Channels |
RLD | Shield Drive |
Pace Detect Algorithm |
Respiration | Leads Off |
Package |
|---|---|---|---|---|---|---|---|---|
| ADAS1000BSTZ | Full Features | 5 | Y | Y | Y | Y | Y | LQFP 12x12 64 pin |
| ADAS1000BCPZ | Full Features | 5 | Y | Y | Y | Y | Y | LFCSP 9x9 56 or 64 pin |
| ADAS1000-2BSTZ | Slave for Gang Mode | 5 | N | N | N | N | Y | LQFP 12x12 64 pin |
| ADAS1000-2BCPZ | Slave for Gang Mode | 5 | N | N | N | N | Y | LFCSP 9x9 56 or 64 pin |
| ADAS1000-1BCPZ | No Pace Detect Algorithm, No Respiration | 5 | Y | Y | N | N | Y | LFCSP 9x9 56 or 64 pin |
| ADAS1000-3BCPZ | No Pace Detect Algorithm, No Respiration | 3 | Y | Y | N | N | Y | LFCSP 9x9 56 or 64 pin |
| ADAS1000-3BSTZ | No Pace Detect Algorithm, No Respiration | 3 | Y | Y | N | N | Y | LQFP 12x12 64 pin |
| ADAS1000-4BCPZ | Full Features | 3 | Y | Y | Y | Y | Y | LFCSP 9x9 56 or 64 pin |
| ADAS1000-4BSTZ | Full Features | 3 | Y | Y | Y | Y | Y | LQFP 12x12 64 pin |

ADAS1000 ECG Analog Front End Wins 2011 Best Electronic Design Award in Medical Category.
Please contact the ADAS1000 Development Group for additional technical information, samples and evaluation boards.
Visit ADI's healthcare website for additional recommended ICs and design tools.
| Title | Content Type | File Type |
|---|---|---|
| ADAS1000 + BF527 Visual DSP (Wiki Site) | VisualDSP++ | HTML |
| ADAS1000 - Microcontroller No-OS Driver | Device Drivers | HTML |
| ADAS1000: Low Power, 5-Electrode Electrocardiogram (ECG) Analog Front End (AFE) Linux Driver (Wiki Site) | Device Drivers | HTML |
| ADAS1000: Microcontroller No-OS Driver (Wiki Site) | Device Drivers | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.