| Title | Content Type | File Type |
|---|---|---|
| AD9874: IF Digitizing Subsystem Data Sheet (Rev A, 03/2003) (pdf, 1682 kB) | Data Sheets | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | Technical Articles | |
|
Low-Power IC Digitizes 300 MHz IF
(pdf, 92 kB)
This flexible IF digitizer IC can capture signal band-widths as wide as 270 kHz with better than 90-dB dynamic range. (Microwaves & RF, December 2001) |
Technical Articles | |
| Get More Mixed Signal Integration For Less Risk, Cost, and Size | Overview | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.