content here.
content here.

AD977:  16-Bit, 100 kSPS, Serial I/O A/D Converter

The AD977/AD977A is a high speed, low power 16-bit A/D converter that operates from a single 5 V supply. The AD977A has a throughput rate of 200 kSPS whereas the AD977 has a throughput rate of 100 kSPS. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high speed serial interface. The ADC is factory calibrated to minimize all linearity ...More

AD977:  16-Bit, 100 kSPS, Serial I/O A/D Converter

Product Description

The AD977/AD977A is a high speed, low power 16-bit A/D converter that operates from a single 5 V supply. The AD977A has a throughput rate of 200 kSPS whereas the AD977 has a throughput rate of 100 kSPS. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high speed serial interface. The ADC is factory calibrated to minimize all linearity errors. The AD977/AD977A is specified for full scale bipolar input ranges of ±10 V, ±5 V and ±3.3 V, and unipolar ranges of 0 V to 10 V, 0 V to 5 V and 0 V to 4 V.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Fast 16-Bit ADC
    100 kSPS Throughput Rate
  • Single 5 V Supply Operation
  • Power Dissipation 100 mW Max
  • Power-Down Mode 50 µW
  • Choice of External or Internal 2.5 V Reference
  • High Speed Serial Interface
  • Input Ranges:
    Unipolar; 0 V–10 V, 0 V–5 V
    and 0 V–4 V
    Bipolar; ±10 V, ±5 V and ±3.3 V
  • On-Chip Clock
  • 20-Lead Skinny DIP or SOIC Package
  • 28-Lead Skinny SSOP Package
  • Resolution (Bits): 16bit
  • T-Put Rate: 100kSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 100mW
  • Interface: Ser
  • Ain Range: Bip 10V,Bip 3.0V,Bip 5.0V,Uni 10V,Uni 4.0V,Uni 5.0V
  • SNR (dB): 85dB
  • Pkg Type: DIP,SOIC,SOP

Functional Block Diagram for AD977

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7621 16 3MSPS 1 86mW
AD7622 16 2MSPS 1 85mW
AD7623 16 1.33MSPS 1 55mW
AD7651 16 100KSPS 1 45mW
AD7652 16 500KSPS 1 90mW
AD7980 16 1MSPS 1 10mW
AD7660 16 100KSPS 1 25mW
AD7661 16 100KSPS 1 45mW
AD7663 16 250KSPS 1 41mW
AD7666 16 500KSPS 1 90mW
AD7675 16 100KSPS 1 25mW
AD7676 16 500KSPS 1 74mW
AD976 16 100KSPS 1 100mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD976A 16 200KSPS 1 100mW
AD7686 16 500KSPS 1 21.5mW
AD7687 16 250KSPS 1 12.5mW
AD7688 16 500KSPS 1 21.5mW
AD7693 16 500KSPS 1 21.5mW
AD7694 16 250KSPS 1 6.3mW
AD7401 16 20MSPS 1 100mW
AD7983 16 1.33MSPS 1 12mW
AD7400 16 10MSPS 1 90mW
AD977A 16 200KSPS 1 100mW
AD7400A 16 10MSPS 1 95mW
AD977 16 100KSPS 1 100mW

Pricing, Packaging & Availability