content here.
content here.

AD976:  16-Bit, 100 kSPS, Parallel I/O A/D Converter

The AD976 and AD976A are high-speed, low-power 16-bit A/D converters with each operating from a single 5 V supply. The AD976A has a throughput rate of 200 ksps whereas the AD976 has a throughput rate of 100 ksps. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high-speed parallel interface. The AD976 and AD976A dissipate a maximum of ...More

AD976:  16-Bit, 100 kSPS, Parallel I/O A/D Converter

Product Description

The AD976 and AD976A are high-speed, low-power 16-bit A/D converters with each operating from a single 5 V supply. The AD976A has a throughput rate of 200 ksps whereas the AD976 has a throughput rate of 100 ksps. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high-speed parallel interface. The AD976 and AD976A dissipate a maximum of 100 mW. The ADC is factory calibrated to minimize all linearity errors. The analog full-scale input is the standard industrial range of ±10 V.

The AD976 and AD976A are comprehensively tested for ac parameters such as SNR and THD, as well as the more traditional parameters of offset, gain and linearity.

The AD976 and AD976A are fabricated on Analog Devices' proprietary BiCMOS process, which has high performance bipolar devices along with CMOS transistors.

The AD976 and AD976A are available in skinny 28-pin DIP, SSOP and SOIC packages.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Fast 16-Bit ADC
  • 100 kSPS Throughput
  • Single 5 V Supply Operation
  • Input Range: ±10 V
  • 100 mW Max Power Dissipation
  • Choice of External or Internal 2.5 V Reference
  • High Speed Parallel Interface
  • On-Chip Clock
  • 28-Lead Skinny DIP, SSOP or SOIC Packages
  • Resolution (Bits): 16bit
  • T-Put Rate: 100kSPS
  • # Chan: 1
  • Supply V: Single(+5)
  • Pwr Diss: 100mW
  • Interface: Par
  • Ain Range: Bip 10V
  • SNR (dB): 85dB
  • Pkg Type: DIP,SOIC,SOP

Functional Block Diagram for AD976

Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD7621 16 3MSPS 1 86mW
AD7622 16 2MSPS 1 85mW
AD7623 16 1.33MSPS 1 55mW
AD7651 16 100KSPS 1 45mW
AD7652 16 500KSPS 1 90mW
AD7980 16 1MSPS 1 10mW
AD7660 16 100KSPS 1 25mW
AD7661 16 100KSPS 1 45mW
AD7663 16 250KSPS 1 41mW
AD7666 16 500KSPS 1 90mW
AD7675 16 100KSPS 1 25mW
AD7676 16 500KSPS 1 74mW
AD976 16 100KSPS 1 100mW
AD7683 16 100KSPS 1 6mW
AD7684 16 100KSPS 1 6mW
AD976A 16 200KSPS 1 100mW
AD7686 16 500KSPS 1 21.5mW
AD7687 16 250KSPS 1 12.5mW
AD7688 16 500KSPS 1 21.5mW
AD7693 16 500KSPS 1 21.5mW
AD7694 16 250KSPS 1 6.3mW
AD7401 16 20MSPS 1 100mW
AD7983 16 1.33MSPS 1 12mW
AD7400 16 10MSPS 1 90mW
AD977A 16 200KSPS 1 100mW
AD7400A 16 10MSPS 1 95mW
AD977 16 100KSPS 1 100mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.