AD9271: Octal LNA/VGA/AAF/ADC and Crosspoint Switch
The AD9271 is designed for low cost, low power, small size, and ease of use. It contains eight channels of a variable gain amp-lifier (VGA) with low noise preamplifier (LNA); an antialiasing filter ...More
![]() |
AD9271 wins Electronic Products '2007 Product of the Year' Award. AD927x Family Overview For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare. |
AD9271: Octal LNA/VGA/AAF/ADC and Crosspoint Switch
Product Description
The AD9271 is designed for low cost, low power, small size, and ease of use. It contains eight channels of a variable gain amp-lifier (VGA) with low noise preamplifier (LNA); an antialiasing filter (AAF); and a 12-bit, 10 MSPS to 50 MSPS analog-to-digital converter (ADC).
Each channel features a variable gain range of 30 dB, a fully differential signal path, an active input preamplifier termination, a maximum gain of up to 40 dB, and an ADC with a conversion rate of up to 50 MSPS. The channel is optimized for dynamic performance and low power in applications where a small package size is critical.
The LNA has a single-ended-to-differential gain that is selectable through the SPI. The LNA input noise is typically 1.2 nV/√Hz, and the combined input-referred noise of the entire channel is 1.4 nV/√Hz at maximum gain. Assuming a 15 MHz noise bandwidth (NBW) and a 15.6 dB LNA gain, the input SNR is roughly 86 dB. In CW Doppler mode, the LNA output drives a transconductance amp that is switched through an 8 × 6 differential crosspoint switch. The switch is programmable through the SPI.
Applications
- Medical imaging/ultrasound
- Automotive radar
- Data Sheet Rev B, 05/2009 (pdf 2195kB)
- (About Data Sheets)
Features
- 8 channels of LNA, VGA, AAF, and ADC
- Low noise preamplifier (LNA)
Input-referred noise = 1.1 nV/√Hz @ 5 MHz typical, gain = 18 dB
SPI-programmable gain = 14 dB/15.6 dB/18 dB
Single-ended input; VIN maximum = 400 mV p-p/333 mV p-p/250 mV p-p - Dual-mode active input impedance matching
Bandwidth (BW) > 70 MHz
Full-scale (FS) output = 2 V p-p differential
- Variable gain amplifier (VGA)
Gain range = −6 dB to +24 dB
Linear-in-dB gain control - Antialiasing filter (AAF)
3rd-order Butterworth cutoff
Programmable from 8 MHz to 18 MHz - See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9271
Octal LNA/VGA/AAF/ADC and Crosspoint Switch
Other Diagrams for AD9271
Octal LNA/VGA/AAF/ADC and Crosspoint Switch
AD9271 Pin Configuration
Functional Block Diagram for AD9271
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9273-50 | 12 | 50MSPS | 8 | 1.07W |
| AD9271-50 | 12 | 50MSPS | 8 | 1.1W |
| AD9222-65 | 12 | 65MSPS | 8 | 950mW |
| AD9212-65 | 10 | 65MSPS | 8 | 833mW |
| AD9252 | 14 | 50MSPS | 8 | 773mW |
| AD9229-65 | 12 | 65MSPS | 4 | 1.465W |
| AD9228-65 | 12 | 65MSPS | 4 | 510mW |
| AD9229-50 | 12 | 50MSPS | 4 | 1.083W |
| AD9627-150 | 12 | 150MSPS | 2 | 890mW |
| AD9627-80 | 12 | 80MSPS | 2 | 490mW |
| AD9238-65 | 12 | 65MSPS | 2 | 698mW |
AD9271 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9271BSVZ-25 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $40.48 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9271BSVZ-40 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $64.77 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9271BSVZ-50 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $72.86 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9271BSVZRL-25 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $40.48 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9271BSVZRL-40 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $64.77 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9271BSVZRL-50 | Prodn | 100 ld TQFP w/ 9.5mm exposed pad | 100 | Ind | $72.86 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.


Close