AD9241

LAST TIME BUY

Complete 14-Bit, 1.25 MSPS Monolithic A/D Converter

Viewing:

Overview

  • Monolithic 14-Bit, 1.25 MSPS A/D Converter
  • Low Power Dissipation: 60 mW
  • Single +5 V Supply
  • Integral Nonlinearity Error: 2.5 LSB
  • Differential Nonlinearity Error: 0.6 LSB
  • Input Referred Noise: 0.36 LSB
  • Signal-to-Noise and Distortion Ratio: 78.0 dB
  • See datasheet for additional features

AD9241
Complete 14-Bit, 1.25 MSPS Monolithic A/D Converter
AD9241 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed