AD9229: Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter
The AD9229 is a 50 or 65 MSPS quad 12-bit, analog–to–digital converter with serial LVDS outputs. An on–chip track–and–hold circuit is designed for low cost, low power, small size and ease of use. ...More
To drive this ADC in DC-coupled applications, we suggest ADA4938-1. To drive this ADC in AC-coupled applications, we suggest AD8351. To select a VGA to use with this ADC, please visit our VGA selection table.
AD9229: Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter
Product Description
The AD9229 is a 50 or 65 MSPS quad 12-bit, analog–to–digital converter with serial LVDS outputs. An on–chip track–and–hold circuit is designed for low cost, low power, small size and ease of use. The product operates up to a 65 MSPS conversion rate and is optimized for outstanding dynamic performance where a small package size is critical.
The ADC requires a single +3 V power supply. No external reference or driver components are required for many applications. A separate output power supply pin supports LVDS compatible serial digital output levels.
The ADC automatically multiplies up the sample rate clock for the appropriate LVDS serial data rate. This data clock output (DCO) provides operation up to 390 MHz and supports double-data rate operation (DDR). An MSB trigger or Frame clock is also provided to signal a new output byte. Power down is supported, and the ADC consumes 3 mW when enabled.
Fabricated on an advanced CMOS process, the AD9229 is available in a 48-pin chip scale 7 mm x 7 mm package (48-LFCSP) specified over the industrial temperature range (–40°C to +85°C).
Applications
- Data Sheet Rev A, 09/2005 (pdf 785kB)
- (About Data Sheets)
Features
- Four ADCs in one package
- Small footprint: 7 mm x 7 mm chip scale package
- Serial LVDS digital output data rates up to
780 Mbps (ANSI-644) - Data and Frame clock output provided
- SNR = 69.5 dB (to Nyquist)
- 400 MHz full power analog bandwidth
- Power dissipation = 246 mW per ADC at
50 MSPS - Excellent Linearity:
- DNL = ±0.3 LSB (typical)
- INL = ±0.4 LSB (typical) - 1 V pp – 2 V pp input voltage range
- +3.0 V supply operation
- Power down mode
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9229
Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter
Other Diagrams for AD9229
Quad 12-Bit, 50/65 MSPS, Serial LVDS A/D Converter
AD9229 Pin Configuration
Functional Block Diagram for AD9229
AD7357 - Differential Input, Dual, Simultaneous Sampling, 4.25 MSPS, 14-Bit, SAR ADC
AD7780 - 24-Bit Pin-Programmable Low Power Σ−Δ ADC
AD7781 - 20-Bit, Pin-Programmable, Ultralow Power Sigma-Delta ADC
AD7192 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA
| Part# | Bits | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9228-65 | 12 | 65MSPS | 4 | 510mW |
| AD9229-65 | 12 | 65MSPS | 4 | 1.465W |
| AD9627-80 | 12 | 80MSPS | 2 | 490mW |
| AD9627-150 | 12 | 150MSPS | 2 | 890mW |
| AD9238-65 | 12 | 65MSPS | 2 | 698mW |
| AD9219-65 | 10 | 65MSPS | 4 | 408mW |
| AD9237-65 | 12 | 65MSPS | 1 | 270mW |
| AD6640 | 12 | 65MSPS | 1 | 865mW |
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9226 | 12 | 65MSPS | 1 | 500mW |
AD9229 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9229-65EBZ | Last Time Buy | EVALUATION BOARDS | 48 | Ind | $202.40 | 07/03/2009 | Y | Contact ADI | Add To Cart |
| AD9229BCPZ-50 | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $34.41 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9229BCPZ-65 | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $44.53 | 07/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9229BCPZRL7-50 | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $34.41 | 07/03/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9229BCPZRL7-65 | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $44.53 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close