content here.
content here.

AD9201:  Dual Channel 20 MHz 10-Bit Resolution CMOS ADC

The AD9201 is a complete dual channel, 20 MSPS, 10-bit CMOS ADC. The AD9201 is optimized specifically for applications where close matching between two ADCs is required (e.g., I/Q channels in communications applications). The 20 MHz sampling rate and wide input bandwidth will cover both narrow-band and spread-spectrum channels. The AD9201 integrates two 10-bit, 20 MSPS ADCs, two input buffer ...More

AD9201:  Dual Channel 20 MHz 10-Bit Resolution CMOS ADC

Product Description

The AD9201 is a complete dual channel, 20 MSPS, 10-bit CMOS ADC. The AD9201 is optimized specifically for applications where close matching between two ADCs is required (e.g., I/Q channels in communications applications). The 20 MHz sampling rate and wide input bandwidth will cover both narrow-band and spread-spectrum channels. The AD9201 integrates two 10-bit, 20 MSPS ADCs, two input buffer amplifiers, an internal voltage reference and multiplexed digital output buffers.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

  • Complete Dual Matching ADCs
  • Low Power Dissipation: 215 mW (+3 V Supply)
  • Single Supply: 2.7 V to 5.5 V
  • Differential Nonlinearity Error: 0.4 LSB
  • On-Chip Analog Input Buffers
  • On-Chip Reference
  • Signal-to-Noise Ratio: 57.8 dB
  • Over Nine Effective Bits
  • Spurious-Free Dynamic Range: –73 dB
  • No Missing Codes Guaranteed
  • 28-Lead SSOP
  • Resolution (Bits): 10bit
  • T-Put Rate: 20MSPS
  • # Chan: 2
  • Supply V: Single(+3),Single(+3.3),Single(+5)
  • Pwr Diss: 245mW
  • Interface: Par
  • Ain Range: 1 V p-p,2 V p-p
  • SNR (dB): 57.8dB
  • Pkg Type: SOP

Functional Block Diagram for AD9201

AD9201 Diagram
Functional Block Diagram for AD9201
Part# Bits Throughput Rate # of Inputs Operating Pwr Diss
AD9201 10 20MSPS 2 245mW
AD9216-65 10 65MSPS 2 240mW
AD9203 10 40MSPS 1 108mW
AD9214-65 10 65MSPS 1 220mW
AD9215-105 10 105MSPS 1 145mW
AD9200 10 20MSPS 1 100mW
AD876 10 20MSPS 1 190mW
AD9215-65 10 65MSPS 1 114mW
AD9238-20 12 20MSPS 2 212mW
AD9251-65 14 65MSPS 2 176.7mW
AD9248-20 14 20MSPS 2 217mW

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.