AD7981

PRODUCTION

High Temperature, 16-Bit, 600 kSPS PulSAR ADC

Viewing:

Overview

  • Download AD7981-KGD Data Sheet. Available as Known Good Die and fully guaranteed to data sheet specifications.
  • Extreme high temperature operation
    • Specified temperature range
      • −55°C to +210°C (10-lead FLATPACK)
      • −55°C to +175°C (10-Lead MSOP)
  • High performance
    • Pseudo differential analog input range
      • 0 V to VREF with VREF between 2.4 V and 5.1 V
    • Throughput: 600 kSPS
      • Zero latency architecture
    • 16-bit resolution with no missing codes
    • INL: ±2.5 LSB maximum, DNL: ±0.9 LSB maximum
    • Dynamic range: 92 dB, VREF = 5 V
    • SNR: 91 dB at fIN = 1 kHz, VREF = 5 V
    • THD: −102 dB at fIN = 1 kHz, VREF = 5 V
    • SINAD: 90.5 dB at fIN = 1 kHz, VREF = 5 V
  • Low power dissipation
    • Single-supply 2.5 V operation with 1.8 V to 5 V logic interface
    • 2.25 mW typical at 600 kSPS (VDD only)
    • 4.65 mW typical at 600 kSPS (total)
    • 75 μW typical at 10 kSPS
  • Proprietary serial interface
    • SPI-/QSPI-/MICROWIRE-/DSP-compatible
  • Daisy-chain multiple ADCs and busy indicator
  • Small footprint
    • 10-lead, 3 mm × 3 mm, monometallic wire bonding MSOP
    • 110-lead, 0.255 inches × 0.255 inches, monometallic wire bonding FLATPACK
AD7981
High Temperature, 16-Bit, 600 kSPS PulSAR ADC
AD7981 Functional Block Diagram AD7981 Pin Configuration AD7981 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EV-HT-200CDAQ1

200°C High Temperature Data Acquisition and Control System Reference Design

Features and Benefits

  • Complete high temperature data acquisition reference platform with all components and assembly materials rated to at least 200°C
  • 10 channels of high precision analog to digital conversion
    • (2) Direct channels, 400ksps max
    • (8) Multiplexed channels, 16ksps max (including temp sensor)
    • Multiple GPIO for external control and optional external triggering
  • Complete software package including
    • Optimized firmware with RTOS for multiple modes of data acquisition
    • PC Host software for control, viewing and logging data
    • Source code available for all software
  • Form factor compatible with downhole oil/gas exploration instrumentation
  • Kit includes analog and digital/power breakout boards for rapid evaluation
 

Product Details

EV-HT-200CDAQ1 builds on the CN0365 analog front end reference design from with the goal of providing a foundation for a high temperature, low power microcontroller-based data acquisition and control solution that meets the requirements for many downhole instrumentation and other high temperature applications. Based upon the AD7981 analog-to-digital SAR converter, this reference design demonstrates a full featured system with two high speed simultaneously sampled channels along with 8 additional multiplexed channels suitable for covering the acquisition requirements of a broad range of downhole tools (10 channels total). This analog front end is connected to the VORAGO Technologies VA10800 ARM® Cortex®-M0 based microcontroller via multiple SPI ports. Once acquired, the data can be processed locally or transmitted via a UART or optional RS485 communications interface. Other supporting components on the board, including memory, clock, power and passives are all rated for high temperature operation by their respective suppliers and verified to operate reliably at 200°C or higher. In addition to the hardware, open source firmware is supplied for the project using FreeRTOS with optimized drivers and data acqusition protocol with multiple modes of operation. Open source PC software included allows the users to connect to the board via UART to control acquisition modes, view data, log data and perform signal analysis. This platform is suitable for reference design, rapid prototyping (such as new sensor techniques) and lab testing of high temperature instrumentation systems.

eval board
EV-HT-200CDAQ1

200°C High Temperature Data Acquisition and Control System Reference Design

Features and Benefits

  • Complete high temperature data acquisition reference platform with all components and assembly materials rated to at least 200°C
  • 10 channels of high precision analog to digital conversion
    • (2) Direct channels, 400ksps max
    • (8) Multiplexed channels, 16ksps max (including temp sensor)
    • Multiple GPIO for external control and optional external triggering
  • Complete software package including
    • Optimized firmware with RTOS for multiple modes of data acquisition
    • PC Host software for control, viewing and logging data
    • Source code available for all software
  • Form factor compatible with downhole oil/gas exploration instrumentation
  • Kit includes analog and digital/power breakout boards for rapid evaluation
 

Product Details

EV-HT-200CDAQ1 builds on the CN0365 analog front end reference design from with the goal of providing a foundation for a high temperature, low power microcontroller-based data acquisition and control solution that meets the requirements for many downhole instrumentation and other high temperature applications. Based upon the AD7981 analog-to-digital SAR converter, this reference design demonstrates a full featured system with two high speed simultaneously sampled channels along with 8 additional multiplexed channels suitable for covering the acquisition requirements of a broad range of downhole tools (10 channels total). This analog front end is connected to the VORAGO Technologies VA10800 ARM® Cortex®-M0 based microcontroller via multiple SPI ports. Once acquired, the data can be processed locally or transmitted via a UART or optional RS485 communications interface. Other supporting components on the board, including memory, clock, power and passives are all rated for high temperature operation by their respective suppliers and verified to operate reliably at 200°C or higher. In addition to the hardware, open source firmware is supplied for the project using FreeRTOS with optimized drivers and data acqusition protocol with multiple modes of operation. Open source PC software included allows the users to connect to the board via UART to control acquisition modes, view data, log data and perform signal analysis. This platform is suitable for reference design, rapid prototyping (such as new sensor techniques) and lab testing of high temperature instrumentation systems.

EV-HT-200CDAQ1
200°C High Temperature Data Acquisition and Control System Reference Design
EV-HT-200CDAQ1AALL-web EV-HT-200CDAQ1AANGLE-web EV-HT-200CDAQ1ABOTTOM-web EV-HT-200CDAQ1ATOP-web EV-HT-200CDAQ1BANGLE-web EV-HT-200CDAQ1BBOTTOM-web EV-HT-200CDAQ1BTOP-web EV-HT-200CDAQ1CANGLE-web EV-HT-200CDAQ1CBOTTOM-web EV-HT-200CDAQ1CTOP-web EV-HT-200CDAQ1DANGLE-web EV-HT-200CDAQ1DBOTTOM-web EV-HT-200CDAQ1DTOP-web
EV-HT-200CDAQ1
200°C High Temperature Data Acquisition and Control System Reference Design
EV-HT-200CDAQ1AALL-web EV-HT-200CDAQ1AANGLE-web EV-HT-200CDAQ1ABOTTOM-web EV-HT-200CDAQ1ATOP-web EV-HT-200CDAQ1BANGLE-web EV-HT-200CDAQ1BBOTTOM-web EV-HT-200CDAQ1BTOP-web EV-HT-200CDAQ1CANGLE-web EV-HT-200CDAQ1CBOTTOM-web EV-HT-200CDAQ1CTOP-web EV-HT-200CDAQ1DANGLE-web EV-HT-200CDAQ1DBOTTOM-web EV-HT-200CDAQ1DTOP-web

Reference Designs

High Temperature Data Acquisition System
CN0365 Circuits from the lab

16-Bit, 600 kSPS, Low Power Data Acquisition System for High Temperature Environments

Features and Benefits

  • 16-Bit, 600kSPS Data Acquisition System
  • System guaranteed at +175°C
  • Low Power
CN0365
16-Bit, 600 kSPS, Low Power Data Acquisition System for High Temperature Environments
High Temperature Data Acquisition System
EVAL-CN0365-PMDZ Evaluation Board
EVAL-CN0365-PMDZ Evaluation Board - Top View
EVAL-CN0365-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed